Cover plate, CPE14 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CPE14-PRSB
CPE14-RP
CPE14-RP3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Mounting material Material of screws Seals material Max. tightening torque
(Nm)
Operating medium Manufacturer part # Weight
(g)

11.38 €

1 7 Days PA-reinforced----Compressed air as per ISO 8573-1:2010 [7:4:4]16496815

7.71 €

1 7 Days -PASteel, GalvanizedNBR1.2-54448012

7.62 €

1 4 Days -PASteel, GalvanizedNBR1.2-5505819

Loading...

  1. 1

Basic information

Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support