Moment compensator, FKG Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FKG-16-B
FKG-20-B
FKG-25-B
FKG-32-B
FKG-40-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Long-term maximum permissible load in direction of force +/-
(N)
Manufacturer part # Weight
(g)

126.22 €

1 4 Days 1624015233257

128.68 €

1 4 Days 2035033339677

132.88 €

1 4 Days 2560015234302

134.60 €

1 4 Days 32800333401277

154.28 €

1 4 Days 40160015235511

Loading...

  1. 1

Basic information

Housing material Wrought aluminum alloy, anodized, Steel, galvanized Clevis material Steel, Galvanized Min. Ambient temperature(°C) -20
Max. Ambient temperature(°C) 120 Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support