Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NEBS-SM12G12-E-0.3-N-M12G12 |
NEBS-SM12G12-E-0.5-N-LE12 |
NEBS-SM12G12-E-5-N-LE12 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Electrical connection 2, connection type | Electrical connection 2, cable outlet | Electrical connection 2, type of mounting | Manufacturer part number | |
---|---|---|---|---|---|---|---|---|---|---|
171.07 € | 1 | 17 Days | 0.3 | Plug | Straight | Screw-type lock with hexagon, AF 13 | 3947404 | |||
75.55 € | 1 | 4 Days | 0.5 | Cable | - | - | 3947401 | |||
118.35 € | 1 | 16 Days | 5 | Cable | - | - | 3947395 |
Loading...
Housing material | TPE-U(PUR) | Material of cable sheath | TPE-U(PUR) | Material of pin contacts | Brass, gold-plated |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 70 | Cable diameter(mm) | 6.5 |
Cable design(mm²) | 12 x 0.25 | Nominal conductor cross section(mm²) | 0.25 | Electrical connection 1, connection type | Plug |
Electrical connection 1, cable outlet | Straight | Electrical connection 1, number of pins/wires | 12 | Electrical connection 1, occupied pins/wires | 12 |
Electrical connection 1, type of mounting | Screw-type lock with hexagon, AF 13 | Electrical connection 2, number of pins/wires | 12 | Electrical connection 2, occupied pins/wires | 12 |
Current rating at 40°C(A) | 1.5 | Surge resistance(kV) | 0.5 | Degree of protection | IP67 |
Contamination level | 3 | DC operating voltage range(V) | 0-30 | Operating voltage range AC(V) | 0-30 |
Color cable sheath | Black | Housing colour | Black | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
Configure
Basic Attributes
Cable length(m)
Electrical connection 2, connection type
Electrical connection 2, cable outlet
Electrical connection 2, type of mounting
Filter by standard shipping days
Optional Attributes