Proximity sensor, SMT Series

Proximity sensor, SMT Series

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Measuring principle: Magneto-resistive
・DC operating voltage range(V): 5-30, 7-30, 10-30
・Degree of protection: IP65, IP68 / IP65, IP68, IP69K

[Features]
・Magneto-resistive measuring principle
・Inserted in the slot lengthwise

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SMT-8-SL-PS-LED-24-B
SMT-8G-NS-24V-E-0.3Q-M8D
SMT-8G-NS-24V-E-2.5Q-OE
SMT-8G-PS-24V-E-0.3Q-M8D
SMT-8G-PS-24V-E-2.5Q-OE
SMT-8M-A-NS-24V-E-0.3-M8D
SMT-8M-A-NS-24V-E-2.5-OE
SMT-8M-A-PO-24V-E-7.5-OE
SMT-8M-A-PS-24V-E-0.3-M8D
SMT-8M-A-PS-24V-E-0.3-M12
SMT-8M-A-PS-24V-E-2.5-OE
SMT-8M-A-PS-24V-E-5.0-OE
SMT-10G-NS-24V-E-0.3Q-M8D
SMT-10G-NS-24V-E-2.5Q-OE
SMT-10G-PS-24V-E-0.3Q-M8D
SMT-10M-NS-24V-E-0.3-L-M8D
SMT-10M-NS-24V-E-2.5-L-OE
SMT-10M-PS-24V-E-0.3-L-M8D
SMT-10M-PS-24V-E-0.3-Q-M8D
SMT-10M-PS-24V-E-2.5-L-OE
SMT-10M-PS-24V-E-2.5-Q-OE
SMT-10M-ZS-24V-E-2.5-L-OE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Design Housing material Degree of protection DC operating voltage range
(V)
Type of mounting Mounting position Cable length
(m)
Material of cable sheath Max. switching frequency
(Hz)
Max. switching capacity DC
(W)
Max. tightening torque
(Nm)
Switching output Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Repetition accuracy
(mm)
Weight
(g)
Manufacturer part #

44.35 €

1 4 Days for T-slotPAIP65, IP6810-30Screwed tightly, Can be inserted in slot lengthwise----3-PNP-2070-4.2562019

49.06 €

1 4 Days -PA-reinforcedIP65, IP6810-30Clamped in T slot, Can be inserted in slot lengthwise-0.3TPE-U(PU)-2.8-NPN-2070--8065027

47.43 €

1 4 Days -PA-reinforcedIP65, IP6810-30Clamped in T slot, Can be inserted in slot lengthwise-2.5TPE-U(PU)-2.8-NPN-2070--8065028

49.06 €

1 3 Days -PA-reinforcedIP65, IP6810-30Clamped in T slot, Can be inserted in slot lengthwise-0.3TPE-U(PU)-2.8-PNP-2070--547860

47.43 €

1 4 Days -PA-reinforcedIP65, IP6810-30Clamped in T slot, Can be inserted in slot lengthwise-2.5TPE-U(PU)-2.8-PNP-2070--547859

33.25 €

1 3 Days for T-slotBrass, nickel-plated, PA-reinforced, High-alloy stainless steelIP65, IP68, IP69K5-30Screwed tightly, Can be inserted in slot from aboveAny0.3TPE-U(PUR)1802.80.6NPN-40850.28.9574339

32.12 €

1 3 Days for T-slotPA-reinforced, High-alloy stainless steelIP65, IP68, IP69K5-30Screwed tightly, Can be inserted in slot from aboveAny2.5TPE-U(PUR)1802.80.6NPN-40850.229.1574338

37.68 €

1 3 Days for T-slotPA-reinforced, High-alloy stainless steelIP65, IP68, IP69K5-30Screwed tightly, Can be inserted in slot from aboveAny7.5TPE-U(PUR)1802.80.6PNP-40850.285.1574340

31.03 €

1 3 Days for T-slotBrass, nickel-plated, PA-reinforced, High-alloy stainless steelIP65, IP68, IP69K5-30Screwed tightly, Can be inserted in slot from aboveAny0.3TPE-U(PUR)1802.80.6PNP-40850.28.9574334

32.12 €

1 3 Days for T-slotBrass, nickel-plated, PA-reinforced, High-alloy stainless steelIP65, IP68, IP69K5-30Screwed tightly, Can be inserted in slot from aboveAny0.3TPE-U(PUR)1802.80.6PNP-40850.215.9574337

29.91 €

1 3 Days for T-slotPA-reinforced, High-alloy stainless steelIP65, IP68, IP69K5-30Screwed tightly, Can be inserted in slot from aboveAny2.5TPE-U(PUR)1802.80.6PNP-40850.229.1574335

32.68 €

1 3 Days for T-slotPA-reinforced, High-alloy stainless steelIP65, IP68, IP69K5-30Screwed tightly, Can be inserted in slot from aboveAny5TPE-U(PUR)1802.80.6PNP-40850.257.1574336
-

67.29 €

1 8 Days -PA-reinforcedIP65, IP6810-30Clamped in round slot, Can be inserted in slot lengthwise-0.3TPE-U(PU)-2.8-NPN-2070--8065029
-

65.45 €

1 9 Days -PA-reinforcedIP65, IP6810-30Clamped in round slot, Can be inserted in slot lengthwise-2.5TPE-U(PU)-2.8-NPN-2070--8065030

60.57 €

1 3 Days -PA-reinforcedIP65, IP6810-30Clamped in round slot, Can be inserted in slot lengthwise-0.3TPE-U(PU)-2.8-PNP-2070--547863

43.89 €

1 4 Days for round slotPA-reinforced, High-alloy stainless steelIP65, IP685-30Screwed tightly, Can be inserted in slot from aboveAny0.3TPE-U(PUR)1502.80.4NPN-40700.26.7551379

42.75 €

1 4 Days for round slotPA-reinforced, High-alloy stainless steelIP65, IP685-30Screwed tightly, Can be inserted in slot from aboveAny2.5TPE-U(PUR)1502.80.4NPN-40700.216.8551377

41.65 €

1 3 Days for round slotPA-reinforced, High-alloy stainless steelIP65, IP685-30Screwed tightly, Can be inserted in slot from aboveAny0.3TPE-U(PUR)1502.80.4PNP-40700.26.7551375

41.65 €

1 3 Days for round slotPA-reinforced, High-alloy stainless steelIP65, IP685-30Screwed tightly, Can be inserted in slot from aboveAny0.3TPE-U(PUR)1502.80.4PNP-40700.26.7551376

40.49 €

1 3 Days for round slotPA-reinforced, High-alloy stainless steelIP65, IP685-30Screwed tightly, Can be inserted in slot from aboveAny2.5TPE-U(PUR)1502.80.4PNP-40700.216.8551373

40.49 €

1 3 Days for round slotPA-reinforced, High-alloy stainless steelIP65, IP685-30Screwed tightly, Can be inserted in slot from aboveAny2.5TPE-U(PUR)1502.80.4PNP-40700.216.8551374

40.49 €

1 4 Days for round slotPA-reinforced, High-alloy stainless steelIP65, IP687-30Screwed tightly, Can be inserted in slot from aboveAny2.5TPE-U(PUR)1502.40.4Non-contact, 2-wire-40700.214.6551382

Loading...

  1. 1

Basic information

Measuring principle Magneto-resistive Max. output current(mA) 100

Tech Support