Configure
  • Gear ratio
  • Size
  • Repetition accuracy(deg)
  • Nominal torque(Nm)
  • Nominal rotary speed(1/min)
  • Max. rotational speed(1/min)
  • Max. axial force(N)
  • Max. radial force(N)
  • Motor nominal current(A)
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 4 working days

Rotary actuator, ERMO Series

Rotary actuator, ERMO Series

Click image to view enlarged image

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Order suspended
Related

Gear ratio

Size

Repetition accuracy

(deg)

Nominal torque

(Nm)

Nominal rotary speed

(1/min)

Max. rotational speed

(1/min)

Max. axial force

(N)

Max. radial force

(N)

Motor nominal current

(A)

Manufacturer part #

Minimum order quantity
9:1
25
±0.05 °
2.5
66
150
350
450
3
3008527
1 pieces
7:1
32
±0.1 °
5
50
100
450
550
4.2
3008528
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
997.66 €
( 1,187.22 € )
4 working days
1,044.52 €
( 1,242.98 € )
3 working days