Rotary actuator, DRVS Series

Rotary actuator, DRVS Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DRVS-6-90-P
DRVS-6-180-P
DRVS-8-90-P
DRVS-8-180-P
DRVS-12-90-P
DRVS-12-180-P
DRVS-12-270-P
DRVS-16-90-P
DRVS-16-180-P
DRVS-16-270-P
DRVS-25-90-P
DRVS-25-180-P
DRVS-25-270-P
DRVS-32-90-P
DRVS-32-180-P
DRVS-32-270-P
DRVS-40-90-P
DRVS-40-180-P
DRVS-40-270-P
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(MPa)
Housing material Drive shaft material Size Swivel angle
(deg)
Max. swivel frequency at 6 bar
(Hz)
Theoretical torque at 6 bar
(Nm)
Pneumatic connection Max. axial force
(N)
Max. radial force
(N)
Manufacturer part # Weight
(g)

124.62 €

1 4 Days 0.35~0.8Wrought aluminum alloy, AnodizedHigh-alloy stainless steel60-9030.15M31015184570638

124.62 €

1 4 Days 0.35~0.8Wrought aluminum alloy, AnodizedHigh-alloy stainless steel60-18030.15M31015184570738

127.48 €

1 4 Days 0.35~0.8Wrought aluminum alloy, AnodizedHigh-alloy stainless steel80-9030.35M31020184570868

127.48 €

1 3 Days 0.35~0.8Wrought aluminum alloy, AnodizedHigh-alloy stainless steel80-18030.35M31020184570968

119.80 €

1 5 Days 0.25~0.8Die-cast aluminum, PaintedHigh-alloy stainless steel120-9031M520251845710154

119.80 €

1 4 Days 0.25~0.8Die-cast aluminum, PaintedHigh-alloy stainless steel120-18031M520251845711152

119.80 €

1 4 Days 0.25~0.8Die-cast aluminum, PaintedHigh-alloy stainless steel120-27021M520251845712150

126.54 €

1 3 Days 0.25~0.8Die-cast aluminum, PaintedSteel, nickel-plated160-9032M525301845713272

126.54 €

1 23 Days 0.25~0.8Die-cast aluminum, PaintedSteel, nickel-plated160-18032M525301845714270

126.54 €

1 12 Days 0.25~0.8Die-cast aluminum, PaintedSteel, nickel-plated160-27022M525301845715268

135.15 €

1 3 Days 0.2~0.8Die-cast aluminum, PaintedSteel, nickel-plated250-9035M540601845716502

135.15 €

1 3 Days 0.2~0.8Die-cast aluminum, PaintedSteel, nickel-plated250-18035M540601845717494

135.15 €

1 9 Days 0.2~0.8Die-cast aluminum, PaintedSteel, nickel-plated250-27025M540601845718486

208.00 €

1 4 Days 0.2~0.8Die-cast aluminum, PaintedSteel, nickel-plated320-90310G1/8752001845719928

208.00 €

1 4 Days 0.2~0.8Die-cast aluminum, PaintedSteel, nickel-plated320-180310G1/8752001845720912

208.00 €

1 4 Days 0.2~0.8Die-cast aluminum, PaintedSteel, nickel-plated320-270210G1/8752001845721896

269.35 €

1 23 Days 0.2~0.8Die-cast aluminum, PaintedSteel, nickel-plated400-90320G1/812035018457221530

269.35 €

1 4 Days 0.2~0.8Die-cast aluminum, PaintedSteel, nickel-plated400-180320G1/812035018457231500

269.35 €

1 4 Days 0.2~0.8Die-cast aluminum, PaintedSteel, nickel-plated400-270220G1/812035018457241470

Loading...

  1. 1

Basic information

Seals material TPE-U(PU) Cushioning Elastic cushioning rings/pads at both ends Min. Ambient temperature(°C) 0
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support