Guide unit, FENG Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FENG-32-50-KF
FENG-32-100-KF
FENG-32-160-KF
FENG-32-200-KF
FENG-32-250-KF
FENG-32-320-KF
FENG-32-400-KF
FENG-32-500-KF
FENG-40-50-KF
FENG-40-100-KF
FENG-40-160-KF
FENG-40-200-KF
FENG-40-250-KF
FENG-40-320-KF
FENG-40-400-KF
FENG-40-500-KF
FENG-50-50-KF
FENG-50-100-KF
FENG-50-160-KF
FENG-50-200-KF
FENG-50-250-KF
FENG-50-320-KF
FENG-50-400-KF
FENG-50-500-KF
FENG-63-50-KF
FENG-63-100-KF
FENG-63-160-KF
FENG-63-200-KF
FENG-63-250-KF
FENG-63-320-KF
FENG-63-400-KF
FENG-63-500-KF
FENG-80-50-KF
FENG-80-100-KF
FENG-80-160-KF
FENG-80-200-KF
FENG-80-250-KF
FENG-80-320-KF
FENG-80-400-KF
FENG-80-500-KF
FENG-100-50-KF
FENG-100-100-KF
FENG-100-160-KF
FENG-100-200-KF
FENG-100-250-KF
FENG-100-320-KF
FENG-100-400-KF
FENG-100-500-KF
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. force Fy
(N)
Max. force Fz
(N)
Max. torque Mx
(Nm)
Max. torque My
(Nm)
Max. torque Mz
(Nm)
Material of yoke plate Size Max. static moment Mx
(Nm)
Max. static moment My
(Nm)
Max. force Fz static
(N)
Max. force Fy static
(N)
Max. static moment Mz
(Nm)
Displacement force
(N)
Manufacturer part # Weight
(g)

511.82 €

1 4 Days 50750750283434Wrought aluminum alloy, anodized323846102010204615344931620

521.62 €

1 10 Days 100750750283434Wrought aluminum alloy, anodized323846102010204615344941710

533.35 €

1 10 Days 160750750283434Wrought aluminum alloy, anodized323846102010204615344951818

541.17 €

1 4 Days 200750750283434Wrought aluminum alloy, anodized323846102010204615344961890

550.98 €

1 4 Days 250750750283434Wrought aluminum alloy, anodized3238461020102046151502891980

564.71 €

1 10 Days 320750750283434Wrought aluminum alloy, anodized323846102010204615344972106

580.37 €

1 10 Days 400750750283434Wrought aluminum alloy, anodized3238461020102046151502902250

599.95 €

1 10 Days 500750750283434Wrought aluminum alloy, anodized323846102010204615344982430

667.14 €

1 4 Days 5010001000445252Wrought aluminum alloy, anodized405565126012606515344992530

679.52 €

1 7 Days 10010001000445252Wrought aluminum alloy, anodized405565126012606515345002690

694.40 €

1 4 Days 16010001000445252Wrought aluminum alloy, anodized405565126012606515345012882

704.34 €

1 4 Days 20010001000445252Wrought aluminum alloy, anodized405565126012606515345023010

716.69 €

1 4 Days 25010001000445252Wrought aluminum alloy, anodized405565126012606515345033170

734.05 €

1 7 Days 32010001000445252Wrought aluminum alloy, anodized405565126012606515345043394

753.89 €

1 4 Days 40010001000445252Wrought aluminum alloy, anodized4055651260126065151502913650

778.68 €

1 4 Days 50010001000445252Wrought aluminum alloy, anodized405565126012606515345053970

760.14 €

1 19 Days 5012601260657070Wrought aluminum alloy, anodized508389160016008915345064275

777.31 €

1 4 Days 10012601260657070Wrought aluminum alloy, anodized508389160016008915345074520

797.88 €

1 19 Days 16012601260657070Wrought aluminum alloy, anodized508389160016008915345084814

811.62 €

1 4 Days 20012601260657070Wrought aluminum alloy, anodized508389160016008915345095010

828.80 €

1 19 Days 25012601260657070Wrought aluminum alloy, anodized508389160016008915345105255

852.83 €

1 19 Days 32012601260657070Wrought aluminum alloy, anodized508389160016008915345115598

880.29 €

1 4 Days 40012601260657070Wrought aluminum alloy, anodized5083891600160089151502925990

914.60 €

1 10 Days 50012601260657070Wrought aluminum alloy, anodized508389160016008915345126480

839.66 €

1 4 Days 5012601260759090Wrought aluminum alloy, anodized63951151600160011515345135655

856.83 €

1 19 Days 10012601260759090Wrought aluminum alloy, anodized63951151600160011515345145900

877.43 €

1 4 Days 16012601260759090Wrought aluminum alloy, anodized63951151600160011515345156194

891.14 €

1 4 Days 20012601260759090Wrought aluminum alloy, anodized63951151600160011515345166390

908.34 €

1 4 Days 25012601260759090Wrought aluminum alloy, anodized63951151600160011515345176635

932.34 €

1 6 Days 32012601260759090Wrought aluminum alloy, anodized63951151600160011515345186978

959.82 €

1 4 Days 40012601260759090Wrought aluminum alloy, anodized63951151600160011515345197370

994.14 €

1 6 Days 50012601260759090Wrought aluminum alloy, anodized63951151600160011515345207860

1,205.12 €

1 4 Days 5023002300170191191Tempered steel8023125931203120259403452110815

1,232.09 €

1 19 Days 10023002300170191191Tempered steel8023125931203120259403452211200

1,264.46 €

1 4 Days 16023002300170191191Tempered steel8023125931203120259403452311662

1,286.00 €

1 4 Days 20023002300170191191Tempered steel8023125931203120259403452411970

1,312.97 €

1 4 Days 25023002300170191191Tempered steel8023125931203120259403452512355

1,350.71 €

1 4 Days 32023002300170191191Tempered steel8023125931203120259403452612894

1,393.85 €

1 4 Days 40023002300170191191Tempered steel8023125931203120259403452713510

1,447.77 €

1 4 Days 50023002300170191191Tempered steel8023125931203120259403452814280

1,392.02 €

1 4 Days 5023002300198197197Tempered steel10026826731203120267403452913375

1,418.97 €

1 4 Days 10023002300198197197Tempered steel10026826731203120267403453013760

1,451.34 €

1 4 Days 16023002300198197197Tempered steel10026826731203120267403453114222

1,472.89 €

1 10 Days 20023002300198197197Tempered steel10026826731203120267403453214530

1,499.86 €

1 10 Days 25023002300198197197Tempered steel10026826731203120267403453314915

1,537.58 €

1 4 Days 32023002300198197197Tempered steel10026826731203120267403453415454

1,580.74 €

1 10 Days 40023002300198197197Tempered steel10026826731203120267403453516070

1,634.66 €

1 10 Days 50023002300198197197Tempered steel10026826731203120267403453616840

Loading...

  1. 1

Basic information

Guide Recirculating ball bearing guide Housing material Wrought aluminum alloy, anodized Material of guide component Tempered steel
Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 80

Tech Support