Linear actuator, DGPL Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DGPL-25-1000-PPV-A-B-KF
DGPL-25-250-PPV-A-B-KF
DGPL-25-400-PPV-A-B-KF
DGPL-25-500-PPV-A-B-KF
DGPL-32-1000-PPV-A-B-KF
DGPL-32-250-PPV-A-B-KF
DGPL-32-400-PPV-A-B-KF
DGPL-32-500-PPV-A-B-KF
DGPL-40-1000-PPV-A-B-KF
DGPL-40-250-PPV-A-B-KF
DGPL-40-400-PPV-A-B-KF
DGPL-40-500-PPV-A-B-KF
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Operating Pressure
(MPa)
Size Max. torque Mz
(Nm)
Theoretical force at 6 bar, retracting
(N)
Theoretical max. spring return force
(N)
Moving mass
(g)
Moving mass at 0 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Cushioning length
(mm)
Manufacturer part #

2,920.29 €

1 22 Days 10000.2~0.825295295G1/860060015205318526652

2,107.92 €

1 22 Days 2500.2~0.825295295G1/860060015205318526649

2,270.37 €

1 22 Days 4000.2~0.825295295G1/860060015205318526650

2,378.71 €

1 22 Days 5000.2~0.825295295G1/860060015205318526651

3,424.38 €

1 Quote 10000.2~0.832483483G1/889089027206920526660

2,394.05 €

1 Quote 2500.2~0.832483483G1/889089027206920526657

2,600.12 €

1 4 Days 4000.2~0.832483483G1/889089027206920526658

2,737.52 €

1 Quote 5000.2~0.832483483G1/889089027206920526659

4,187.85 €

1 22 Days 10000.15~0.840754754G1/41700170044809730526668

3,012.66 €

1 22 Days 2500.15~0.840754754G1/41700170044809730526665

3,247.69 €

1 24 Days 4000.15~0.840754754G1/41700170044809730526666

3,404.38 €

1 22 Days 5000.15~0.840754754G1/41700170044809730526667

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Operating Temperature(℃) -10::60 Housing material Aluminum, Anodized
Seals material NBR, TPE-U(PU) Cover material Cast aluminum, Coated Guide Recirculating ball bearing guide
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 0 - No corrosion stress

Tech Support