Stopper cylinder, STAF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
STAF-80-30-P-A-R
STAF-80-40-P-A-R
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Permissible impact force on the advanced piston rod Manufacturer part # Weight

758.05 €

1 Quote 3014600 N164886-

770.12 €

1 Quote 4013300 N1648945350

Loading...

  1. 1

Basic information

Cylinder Operation Method Single-Action (Retraction) Operating Temperature(℃) 0::60 Operating Pressure(MPa) 0.1::1
Housing material Aluminum Seals material NBR Cover material Aluminum
Piston rod material High-alloy stainless steel Roller material Steel Piston diameter(mm) 80
Pneumatic connection G1/8 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support