Fiber-optic cable, SOOC Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SOOC-DS-P-M4-1-R15
SOOC-TB-F-M4-2-R2
SOOC-TB-M4-1-R25
SOOC-TB-P-M4-1-R15
SOOC-TB-P-M4-2-R15
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Types of detection Head material Smallest Detected Subject
(φ)
Operating Temperature Range
(°C)
Working range
(mm)
Housing material Cable length
(m)
Special feature of fibre-optic cable Min. Bending radius
(mm)
Outside diameter
(mm)
Manufacturer part number

19.15 €

1 4 Days ReflectionStainless Steel0.1-55~7065High-alloy stainless steel1Precision151552807

76.54 €

1 4 Days Through-beamBrass0.15-40~70300Brass, Nickel-plated2Flexible22.2552818

14.34 €

1 4 Days Through-beamStainless Steel0.35-55~70400High-alloy stainless steel1Standard252.2552814

24.00 €

1 4 Days Through-beamStainless Steel0.2-55~70120High-alloy stainless steel1Precision152.2552825

31.86 €

1 4 Days Through-beamStainless Steel0.2-55~70120High-alloy stainless steel2Precision152.2552823

Loading...

  1. 1

Basic information

IP rating IP66 Fiber core material (selectable only when not amplified) PE Corrosion resistance class (CRC) 1 - Low corrosion stress
Head size M4 Max. Tightening torque(Nm) 2

Tech Support