Configure

Crossed Roller Guide Stage (KS102)

Part number:

Still undefined. 24 possible part numbers found.
Quantity:

Part number list

Number of items

Table size (length) L

(mm)

Stroke(X Distance)

(mm)

Positioning Accuracy

(μm)

Moment Rigidity (Pitching)

("/N·cm)

Moment Rigidity (Yawing)

("/N·cm)

Moment Rigidity (Rolling)

("/N·cm)

Cable Option

Cover Position

Parallelism of travel

(μm)

Dead weight

(kg)

Accessories

Minimum order quantity
80
30
5
0.07
0.06
0.02
2 A: Cable for AlphaStep 2 m
L/Blank: L position
10
1.6
Hex socket head bolt M4-20 × 4 pcs. / cable for a AlphaStep, 2 m
1 pieces
80
30
5
0.07
0.06
0.02
2R: Robot cable for AlphaStep 2 m
L/Blank: L position
10
1.6
Hex socket head bolt M4-20 × 4 pcs. / robot cable for a AlphaStep, 2 m
1 pieces
80
30
5
0.07
0.06
0.02
5 A: Cable for AlphaStep 5 m
L/Blank: L position
10
1.6
Hex socket head bolt M4-20 × 4 pcs. / cable for a AlphaStep, 5 m
1 pieces
80
30
5
0.07
0.06
0.02
5R: Robot cable for AlphaStep 5 m
L/Blank: L position
10
1.6
Hex socket head bolt M4-20 × 4 pcs. / robot cable for a AlphaStep, 5 m
1 pieces
80
30
5
0.07
0.06
0.02
2 A: Cable for AlphaStep 2 m
R: Mirror image type
10
1.6
Hex socket head bolt M4-20 × 4 pcs. / cable for a AlphaStep, 2 m
1 pieces
80
30
5
0.07
0.06
0.02
2R: Robot cable for AlphaStep 2 m
R: Mirror image type
10
1.6
Hex socket head bolt M4-20 × 4 pcs. / robot cable for a AlphaStep, 2 m
1 pieces
80
30
5
0.07
0.06
0.02
5 A: Cable for AlphaStep 5 m
R: Mirror image type
10
1.6
Hex socket head bolt M4-20 × 4 pcs. / cable for a AlphaStep, 5 m
1 pieces
80
30
5
0.07
0.06
0.02
5R: Robot cable for AlphaStep 5 m
R: Mirror image type
10
1.6
Hex socket head bolt M4-20 × 4 pcs. / robot cable for a AlphaStep, 5 m
1 pieces
130
70
5
0.01
0.014
0.01
2 A: Cable for AlphaStep 2 m
L/Blank: L position
15
2
Hex socket head bolt M4-20 × 4 pcs. / cable for a AlphaStep, 2 m
1 pieces
130
70
5
0.01
0.014
0.01
2R: Robot cable for AlphaStep 2 m
L/Blank: L position
15
2
Hex socket head bolt M4-20 × 4 pcs. / robot cable for a AlphaStep, 2 m
1 pieces
130
70
5
0.01
0.014
0.01
5 A: Cable for AlphaStep 5 m
L/Blank: L position
15
2
Hex socket head bolt M4-20 × 4 pcs. / cable for a AlphaStep, 5 m
1 pieces
130
70
5
0.01
0.014
0.01
5R: Robot cable for AlphaStep 5 m
L/Blank: L position
15
2
Hex socket head bolt M4-20 × 4 pcs. / robot cable for a AlphaStep, 5 m
1 pieces
130
70
5
0.01
0.014
0.01
2 A: Cable for AlphaStep 2 m
R: Mirror image type
15
2
Hex socket head bolt M4-20 × 4 pcs. / cable for a AlphaStep, 2 m
1 pieces
130
70
5
0.01
0.014
0.01
2R: Robot cable for AlphaStep 2 m
R: Mirror image type
15
2
Hex socket head bolt M4-20 × 4 pcs. / robot cable for a AlphaStep, 2 m
1 pieces
130
70
5
0.01
0.014
0.01
5 A: Cable for AlphaStep 5 m
R: Mirror image type
15
2
Hex socket head bolt M4-20 × 4 pcs. / cable for a AlphaStep, 5 m
1 pieces
130
70
5
0.01
0.014
0.01
5R: Robot cable for AlphaStep 5 m
R: Mirror image type
15
2
Hex socket head bolt M4-20 × 4 pcs. / robot cable for a AlphaStep, 5 m
1 pieces
160
100
10
0.005
0.011
0.008
2 A: Cable for AlphaStep 2 m
L/Blank: L position
15
2.3
Hex socket head bolt M4-20 × 4 pcs. / cable for a AlphaStep, 2 m
1 pieces
160
100
10
0.005
0.011
0.008
2R: Robot cable for AlphaStep 2 m
L/Blank: L position
15
2.3
Hex socket head bolt M4-20 × 4 pcs. / robot cable for a AlphaStep, 2 m
1 pieces
160
100
10
0.005
0.011
0.008
5 A: Cable for AlphaStep 5 m
L/Blank: L position
15
2.3
Hex socket head bolt M4-20 × 4 pcs. / cable for a AlphaStep, 5 m
1 pieces
160
100
10
0.005
0.011
0.008
5R: Robot cable for AlphaStep 5 m
L/Blank: L position
15
2.3
Hex socket head bolt M4-20 × 4 pcs. / robot cable for a AlphaStep, 5 m
1 pieces
160
100
10
0.005
0.011
0.008
2 A: Cable for AlphaStep 2 m
R: Mirror image type
15
2.3
Hex socket head bolt M4-20 × 4 pcs. / cable for a AlphaStep, 2 m
1 pieces
160
100
10
0.005
0.011
0.008
2R: Robot cable for AlphaStep 2 m
R: Mirror image type
15
2.3
Hex socket head bolt M4-20 × 4 pcs. / robot cable for a AlphaStep, 2 m
1 pieces
160
100
10
0.005
0.011
0.008
5 A: Cable for AlphaStep 5 m
R: Mirror image type
15
2.3
Hex socket head bolt M4-20 × 4 pcs. / cable for a AlphaStep, 5 m
1 pieces
160
100
10
0.005
0.011
0.008
5R: Robot cable for AlphaStep 5 m
R: Mirror image type
15
2.3
Hex socket head bolt M4-20 × 4 pcs. / robot cable for a AlphaStep, 5 m
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
3,288.49 €
( 3,913.30 € )
9 working days
3,356.79 €
( 3,994.58 € )
9 working days
3,321.28 €
( 3,952.32 € )
9 working days
3,420.54 €
( 4,070.44 € )
9 working days
3,288.49 €
( 3,913.30 € )
9 working days
3,356.79 €
( 3,994.58 € )
9 working days
3,321.28 €
( 3,952.32 € )
9 working days
3,420.54 €
( 4,070.44 € )
9 working days
3,507.06 €
( 4,173.40 € )
9 working days
3,575.35 €
( 4,254.67 € )
9 working days
3,539.85 €
( 4,212.42 € )
9 working days
3,639.11 €
( 4,330.54 € )
9 working days
3,507.06 €
( 4,173.40 € )
9 working days
3,575.35 €
( 4,254.67 € )
9 working days
3,539.85 €
( 4,212.42 € )
9 working days
3,639.11 €
( 4,330.54 € )
9 working days
3,616.34 €
( 4,303.44 € )
9 working days
3,684.64 €
( 4,384.72 € )
9 working days
3,649.12 €
( 4,342.45 € )
9 working days
3,748.39 €
( 4,460.58 € )
9 working days
3,616.34 €
( 4,303.44 € )
9 working days
3,684.64 €
( 4,384.72 € )
9 working days
3,649.12 €
( 4,342.45 € )
9 working days
3,748.39 €
( 4,460.58 € )
9 working days

More Information

Basic information

Crossed roller guide stage (X-axis) that achieves "mounting heavy objects and high-accuracy positioning."[Features]・ High rigidity: High rigidity due to line contact between V-groove rail and crossed roller
・ High accuracy: High-precision stage with high rigidity, low friction and excellent minute feeding
・ Long stroke: Provides a long stroke while maintaining high accuracy
[A wide range of options]・ Sensor cover position selection: Left and right sensor cover position can be selected, convenient for mounting
・ Motor selection: AlphaStep (step-out-less) can be selected according to the application
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ For positioning during production, assembly and inspection processes related to semiconductors and measuring instruments