10 | 0.05~0.8 | 0.6 | 64 | 6 | 32 | 23 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
20 | 0.05~0.8 | 0.6 | 74 | 6 | 32 | 23 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
30 | 0.05~0.8 | 0.6 | 95 | 6 | 32 | 23 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
30 | 0.05~0.8 | 0.6 | 95 | 6 | 32 | 23 | 0.15 to 0.7 | Z without adjuster | No feature options | M9B | 3 | None | 2 | 1 pieces |
30 | 0.05~0.8 | 0.6 | 95 | 6 | 32 | 23 | 0.15 to 0.7 | ZE extension-end rubber stopper | No feature options | Without auto switch | None | None | None | 1 pieces |
30 | 0.05~0.8 | 0.6 | 95 | 6 | 32 | 23 | 0.15 to 0.7 | ZF retraction-end rubber stopper | No feature options | Without auto switch | None | None | None | 1 pieces |
40 | 0.05~0.8 | 0.6 | 107 | 6 | 32 | 23 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
50 | 0.05~0.8 | 0.6 | 117 | 6 | 32 | 23 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
10 | 1~4.9 | 1 | 68 | 8 | 32 | 23 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
10 | 1~4.9 | 1 | 68 | 8 | 32 | 23 | 0.3 to 0.7 | ZA metal stoppers with bumpers at both ends | No feature options | Without auto switch | None | None | None | 1 pieces |
10 | 1~4.9 | 1 | 59.5 | 8 | 32 | 23 | 0.15 to 0.7 | ZN without adjuster (shortened overall-length type) | No feature options | Without auto switch | None | None | None | 1 pieces |
20 | 1~4.9 | 1 | 78 | 8 | 32 | 23 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
20 | 1~4.9 | 1 | 78 | 8 | 32 | 23 | 0.3 to 0.7 | ZA metal stoppers with bumpers at both ends | No feature options | Without auto switch | None | None | None | 1 pieces |
20 | 1~4.9 | 1 | 78 | 8 | 32 | 23 | 0.15 to 0.7 | ZD rubber stopper at both ends | No feature options | Without auto switch | None | None | None | 1 pieces |
20 | 1~4.9 | 1 | 69.5 | 8 | 32 | 23 | 0.15 to 0.7 | ZN without adjuster (shortened overall-length type) | No feature options | Without auto switch | None | None | None | 1 pieces |
30 | 1~4.9 | 1 | 88 | 8 | 32 | 23 | 0.3 to 0.7 | ZA metal stoppers with bumpers at both ends | No feature options | Without auto switch | None | None | None | 1 pieces |
30 | 1~4.9 | 1 | 88 | 8 | 32 | 23 | 0.3 to 0.7 | ZB extension-end metal stopper with bumper | No feature options | Without auto switch | None | None | None | 1 pieces |
30 | 1~4.9 | 1 | 88 | 8 | 32 | 23 | 0.15 to 0.7 | ZH extension-end shock absorber (RJ) | No feature options | M9P | 3 | None | 2 | 1 pieces |
30 | 1~4.9 | 1 | 79.5 | 8 | 32 | 23 | 0.15 to 0.7 | ZN without adjuster (shortened overall-length type) | No feature options | Without auto switch | None | None | None | 1 pieces |
40 | 1~4.9 | 1 | 104 | 8 | 32 | 23 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
40 | 1~4.9 | 1 | 104 | 8 | 32 | 23 | 0.3 to 0.7 | ZB extension-end metal stopper with bumper | No feature options | Without auto switch | None | None | None | 1 pieces |
50 | 1~4.9 | 1 | 131 | 8 | 32 | 23 | 0.3 to 0.7 | ZA metal stoppers with bumpers at both ends | No feature options | Without auto switch | None | None | None | 1 pieces |
75 | 1~4.9 | 1 | 156 | 8 | 32 | 23 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
75 | 1~4.9 | 1 | 156 | 8 | 32 | 23 | 0.3 to 0.7 | ZA metal stoppers with bumpers at both ends | No feature options | Without auto switch | None | None | None | 1 pieces |
10 | 1~4.9 | 2 | 82 | 12 | 40 | 27 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
10 | 1~4.9 | 2 | 82 | 12 | 40 | 27 | 0.3 to 0.7 | ZA metal stoppers with bumpers at both ends | No feature options | Without auto switch | None | None | None | 1 pieces |
10 | 1~4.9 | 2 | 82 | 12 | 40 | 27 | 0.3 to 0.7 | ZB extension-end metal stopper with bumper | No feature options | Without auto switch | None | None | None | 1 pieces |
20 | 1~4.9 | 2 | 92 | 12 | 40 | 27 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
20 | 1~4.9 | 2 | 92 | 12 | 40 | 27 | 0.3 to 0.7 | ZA metal stoppers with bumpers at both ends | No feature options | Without auto switch | None | None | None | 1 pieces |
20 | 1~4.9 | 2 | 92 | 12 | 40 | 27 | 0.3 to 0.7 | ZB extension-end metal stopper with bumper | No feature options | Without auto switch | None | None | None | 1 pieces |
30 | 1~4.9 | 2 | 102 | 12 | 40 | 27 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
30 | 1~4.9 | 2 | 102 | 12 | 40 | 27 | 0.3 to 0.7 | ZA metal stoppers with bumpers at both ends | No feature options | Without auto switch | None | None | None | 1 pieces |
30 | 1~4.9 | 2 | 102 | 12 | 40 | 27 | 0.3 to 0.7 | ZB extension-end metal stopper with bumper | No feature options | Without auto switch | None | None | None | 1 pieces |
30 | 1~4.9 | 2 | 102 | 12 | 40 | 27 | 0.15 to 0.7 | ZF retraction-end rubber stopper | No feature options | Without auto switch | None | None | None | 1 pieces |
30 | 1~4.9 | 1.5 | 102 | 12 | 40 | 27 | 0.15 to 0.7 | ZG shock absorbers at both ends (RJ) | No feature options | Without auto switch | None | None | None | 1 pieces |
40 | 1~4.9 | 2 | 120 | 12 | 40 | 27 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
40 | 1~4.9 | 2 | 120 | 12 | 40 | 27 | 0.15 to 0.7 | Z without adjuster | End Lock | Without auto switch | None | None | None | 1 pieces |
40 | 1~4.9 | 2 | 120 | 12 | 40 | 27 | 0.3 to 0.7 | ZA metal stoppers with bumpers at both ends | No feature options | Without auto switch | None | None | None | 1 pieces |
50 | 1~4.9 | 2 | 130 | 12 | 40 | 27 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
50 | 1~4.9 | 1.5 | 130 | 12 | 40 | 27 | 0.15 to 0.7 | ZH extension-end shock absorber (RJ) | No feature options | Without auto switch | None | None | None | 1 pieces |
50 | 1~4.9 | 1.5 | 130 | 12 | 40 | 27 | 0.15 to 0.7 | ZJ retraction-end shock absorbers (RJ) | No feature options | Without auto switch | None | None | None | 1 pieces |
75 | 1~4.9 | 2 | 174 | 12 | 40 | 27 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
75 | 1~4.9 | 2 | 174 | 12 | 40 | 27 | 0.3 to 0.7 | ZA metal stoppers with bumpers at both ends | No feature options | Without auto switch | None | None | None | 1 pieces |
75 | 1~4.9 | 1.5 | 174 | 12 | 40 | 27 | 0.15 to 0.7 | ZG shock absorbers at both ends (RJ) | No feature options | Without auto switch | None | None | None | 1 pieces |
100 | 1~4.9 | 2 | 199 | 12 | 40 | 27 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
100 | 1~4.9 | 2 | 199 | 12 | 40 | 27 | 0.3 to 0.7 | ZA metal stoppers with bumpers at both ends | No feature options | Without auto switch | None | None | None | 1 pieces |
100 | 1~4.9 | 2 | 199 | 12 | 40 | 27 | 0.3 to 0.7 | ZB extension-end metal stopper with bumper | No feature options | Without auto switch | None | None | None | 1 pieces |
100 | 1~4.9 | 1.5 | 199 | 12 | 40 | 27 | 0.15 to 0.7 | ZG shock absorbers at both ends (RJ) | No feature options | Without auto switch | None | None | None | 1 pieces |
100 | 1~4.9 | 1.5 | 199 | 12 | 40 | 27 | 0.15 to 0.7 | ZH extension-end shock absorber (RJ) | No feature options | Without auto switch | None | None | None | 1 pieces |
10 | 1~4.9 | 4 | 98 | 16 | 50 | 35 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
10 | 1~4.9 | 4 | 98 | 16 | 50 | 35 | 0.2 to 0.7 | ZB extension-end metal stopper with bumper | No feature options | M9BW | 5 | None | 2 | 1 pieces |
20 | 1~4.9 | 4 | 108 | 16 | 50 | 35 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
20 | 1~4.9 | 4 | 108 | 16 | 50 | 35 | 0.2 to 0.7 | ZA metal stoppers with bumpers at both ends | No feature options | Without auto switch | None | None | None | 1 pieces |
20 | 1~4.9 | 4 | 108 | 16 | 50 | 35 | 0.2 to 0.7 | ZB extension-end metal stopper with bumper | No feature options | M9BW | 5 | None | 2 | 1 pieces |
30 | 1~4.9 | 4 | 118 | 16 | 50 | 35 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
30 | 1~4.9 | 4 | 118 | 16 | 50 | 35 | 0.2 to 0.7 | ZA metal stoppers with bumpers at both ends | No feature options | M9BW | 3 | None | 2 | 1 pieces |
30 | 1~4.9 | 4 | 118 | 16 | 50 | 35 | 0.2 to 0.7 | ZB extension-end metal stopper with bumper | No feature options | Without auto switch | None | None | None | 1 pieces |
40 | 1~4.9 | 4 | 121.5 | 16 | 50 | 35 | 0.15 to 0.7 | ZN without adjuster (shortened overall-length type) | No feature options | M9BW | 5 | None | 2 | 1 pieces |
50 | 1~4.9 | 4 | 145 | 16 | 50 | 35 | 0.15 to 0.7 | Z without adjuster | No feature options | Without auto switch | None | None | None | 1 pieces |
50 | 1~4.9 | 4 | 145 | 16 | 50 | 35 | 0.15 to 0.7 | ZG shock absorbers at both ends (RJ) | No feature options | Without auto switch | None | None | None | 1 pieces |