Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Connector | Mounting Method | Number of Stations | Port pipe connection port diameter | Option | Manifold wiring specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|
273.77 € | 1 | 98 Days | T kit (Terminal block box kit) | - | Direct mounting | 1 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
296.98 € | 1 | 98 Days | T kit (Terminal block box kit) | - | Direct mounting | 2 | With one-touch pipe fitting for ⌀4 | N/A | None | ||
324.82 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 2 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
296.98 € | 1 | 98 Days | T kit (Terminal block box kit) | - | Direct mounting | 2 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
441.24 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 3 | With one-touch pipe fitting for ⌀4 | N/A | None | ||
320.23 € | 1 | 98 Days | T kit (Terminal block box kit) | - | Direct mounting | 3 | With one-touch pipe fitting for ⌀4 | N/A | None | ||
330.48 € | 1 | 98 Days | T kit (Terminal block box kit) | - | Direct mounting | 3 | With one-touch pipe fitting for ⌀4 | Back pressure prevention valve, all connected | None | ||
335.03 € | 1 | 98 Days | T kit (Terminal block box kit) | - | With DIN rail (Rail length: standard) | 3 | With one-touch pipe fitting for ⌀4 | N/A | None | ||
348.10 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 3 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
429.85 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | Direct mounting | 3 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
441.24 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 3 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
445.26 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 3 | With one-touch pipe fitting for ⌀6 | With name plate | None | ||
320.24 € | 1 | 98 Days | T kit (Terminal block box kit) | - | Direct mounting | 3 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
343.55 € | 1 | 98 Days | T kit (Terminal block box kit) | - | Direct mounting | 4 | With one-touch pipe fitting for ⌀4 | N/A | None | ||
357.19 € | 1 | 98 Days | T kit (Terminal block box kit) | - | Direct mounting | 4 | With one-touch pipe fitting for ⌀4 | Back pressure prevention valve, all connected | None | ||
371.35 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 4 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
453.11 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | Direct mounting | 4 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
343.55 € | 1 | 98 Days | T kit (Terminal block box kit) | - | Direct mounting | 4 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
550.18 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 5 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
623.45 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 1.5 m | Direct mounting | 5 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
522.32 € | 1 | 98 Days | T kit (Terminal block box kit) | - | Direct mounting | 5 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
661.50 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 1.5 m | With DIN rail (Rail length: standard) | 6 | With one-touch pipe fitting for ⌀4 | N/A | None | ||
573.44 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 6 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
588.23 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | With DIN rail (Rail length: standard) | 6 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
655.19 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | Direct mounting | 6 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
545.65 € | 1 | 98 Days | T kit (Terminal block box kit) | - | Direct mounting | 6 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
560.44 € | 1 | 28 Days | T kit (Terminal block box kit) | - | With DIN rail (Rail length: standard) | 6 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
689.92 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 7 | With one-touch pipe fitting for ⌀4 | N/A | None | ||
596.76 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 7 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
689.92 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 7 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
708.10 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 1.5 m | With DIN rail (Rail length: standard) | 8 | With one-touch pipe fitting for ⌀4 | N/A | None | ||
592.18 € | 1 | 98 Days | T kit (Terminal block box kit) | - | Direct mounting | 8 | With one-touch pipe fitting for ⌀4 | N/A | None | ||
620.08 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 8 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
720.52 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 1.5 m | Direct mounting | 8 | With one-touch pipe fitting for ⌀6 | Back pressure prevention valve, all connected | None | ||
701.79 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | Direct mounting | 8 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
713.19 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 8 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
592.18 € | 1 | 98 Days | T kit (Terminal block box kit) | - | Direct mounting | 8 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
798.85 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 9 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
892.02 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 9 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
941.98 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | With DIN rail (Rail length: standard) | 10 | With one-touch pipe fitting for ⌀4 | Back pressure prevention valve, fully connected, with name plate | None | ||
794.32 € | 1 | 98 Days | T kit (Terminal block box kit) | - | Direct mounting | 10 | With one-touch pipe fitting for ⌀4 | N/A | None | ||
828.42 € | 1 | 98 Days | T kit (Terminal block box kit) | - | Direct mounting | 10 | With one-touch pipe fitting for ⌀4 | Back pressure prevention valve, all connected | None | ||
794.32 € | 1 | 98 Days | T kit (Terminal block box kit) | - | Direct mounting | 10 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
828.42 € | 1 | 98 Days | T kit (Terminal block box kit) | - | Direct mounting | 10 | With one-touch pipe fitting for ⌀6 | Back pressure prevention valve, all connected | None | ||
860.23 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | With DIN rail (Rail length: standard) | 11 | With one-touch pipe fitting for ⌀4 | N/A | None | ||
845.44 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 11 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
938.60 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 11 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
961.87 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 12 | With one-touch pipe fitting for ⌀4 | N/A | None | ||
868.69 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 12 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
950.47 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | Direct mounting | 12 | With one-touch pipe fitting for ⌀6 | N/A | None | ||
824.89 € | 1 | 98 Days | T kit (Terminal block box kit) | - | With DIN rail (Rail length: standard) | 15 | With one-touch pipe fitting for ⌀6 | Back pressure prevention valve, fully connected, with name plate | Special wiring specifications (Other than double wiring) | ||
806.18 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 16 | With one-touch pipe fitting for ⌀4 | N/A | Special wiring specifications (Other than double wiring) | ||
1,318.55 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 16 | With one-touch pipe fitting for ⌀6 | N/A | Special wiring specifications (Other than double wiring) | ||
899.27 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 20 | With one-touch pipe fitting for ⌀4 | N/A | Special wiring specifications (Other than double wiring) | ||
103.48 € | 1 | 98 Days | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 1.5 m | With DIN rail (Rail length: standard) | 22 | With one-touch pipe fitting for ⌀4 | N/A | Special wiring specifications (Other than double wiring) |
Loading...
Type | Manifold Base | Applicable valve | 56-VQC1000 | Common specifications | -COM. |
---|
Configure
Basic Attributes
Type
Connector
Mounting Method
Number of Stations
Port pipe connection port diameter
Option
Manifold wiring specifications
Type
Filter by standard shipping days
Optional Attributes