Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Connector | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Option | Manifold wiring specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
311.76 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 1 | Quick-connect fitting for ø6 | None | N/A | None | ||
339.55 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 2 | Quick-connect fitting for ø6 | None | N/A | None | ||
311.19 € | 1 | Quote | T kit (Terminal block box kit) | - | Direct mounting | 2 | Quick-connect fitting for ø6 | None | N/A | None | ||
356.61 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | With DIN rail (Rail length: standard) | 2 | One-touch fitting for ⌀8 | None | N/A | None | ||
438.39 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | With DIN rail (Rail length: standard) | 2 | One-touch fitting for ⌀8 | None | N/A | None | ||
437.29 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 2 | One-touch fitting for ⌀8 | External pilot | N/A | None | ||
311.19 € | 1 | Quote | T kit (Terminal block box kit) | - | Direct mounting | 2 | One-touch fitting for ⌀8 | None | N/A | None | ||
449.23 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | Direct mounting | 3 | Quick-connect fitting for ø6 | None | N/A | None | ||
339.03 € | 1 | Quote | T kit (Terminal block box kit) | - | Direct mounting | 3 | Quick-connect fitting for ø6 | None | N/A | None | ||
367.39 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 3 | One-touch fitting for ⌀8 | None | N/A | None | ||
440.68 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 1.5 m | Direct mounting | 3 | One-touch fitting for ⌀8 | None | N/A | None | ||
366.82 € | 1 | Quote | T kit (Terminal block box kit) | - | Direct mounting | 4 | Quick-connect fitting for ø6 | None | N/A | None | ||
395.19 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 4 | One-touch fitting for ⌀8 | None | N/A | None | ||
476.95 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | Direct mounting | 4 | One-touch fitting for ⌀8 | None | N/A | None | ||
494.03 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | With DIN rail (Rail length: standard) | 4 | One-touch fitting for ⌀8 | None | N/A | None | ||
481.53 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | Direct mounting | 4 | One-touch fitting for ⌀8 | External pilot | N/A | None | ||
488.35 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 4 | One-touch fitting for ⌀8 | None | N/A | None | ||
366.82 € | 1 | Quote | T kit (Terminal block box kit) | - | Direct mounting | 4 | One-touch fitting for ⌀8 | None | N/A | None | ||
598.42 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 5 | With one-touch pipe fitting for elbow lower piping ⌀8 | None | N/A | None | ||
578.53 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 5 | Quick-connect fitting for ø6 | None | N/A | None | ||
550.18 € | 1 | Quote | T kit (Terminal block box kit) | - | Direct mounting | 5 | Quick-connect fitting for ø6 | None | N/A | None | ||
578.53 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 5 | One-touch fitting for ⌀8 | None | N/A | None | ||
681.40 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | With DIN rail (Rail length: standard) | 5 | One-touch fitting for ⌀8 | None | With name plate | None | ||
671.71 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 5 | One-touch fitting for ⌀8 | None | N/A | None | ||
550.18 € | 1 | Quote | T kit (Terminal block box kit) | - | Direct mounting | 5 | One-touch fitting for ⌀8 | None | N/A | None | ||
567.24 € | 1 | Quote | T kit (Terminal block box kit) | - | With DIN rail (Rail length: standard) | 5 | One-touch fitting for ⌀8 | None | N/A | None | ||
606.39 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 6 | Quick-connect fitting for ø6 | None | N/A | None | ||
623.47 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | With DIN rail (Rail length: standard) | 6 | Quick-connect fitting for ø6 | None | N/A | None | ||
688.16 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | Direct mounting | 6 | Quick-connect fitting for ø6 | None | N/A | None | ||
606.39 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 6 | One-touch fitting for ⌀8 | None | N/A | None | ||
688.16 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | Direct mounting | 6 | One-touch fitting for ⌀8 | None | N/A | None | ||
699.55 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 6 | One-touch fitting for ⌀8 | None | N/A | None | ||
634.23 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 7 | Quick-connect fitting for ø6 | None | N/A | None | ||
651.32 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | With DIN rail (Rail length: standard) | 7 | Quick-connect fitting for ø6 | None | N/A | None | ||
727.40 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 7 | Quick-connect fitting for ø6 | None | N/A | None | ||
733.08 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 3 m | With DIN rail (Rail length: standard) | 7 | One-touch fitting for ⌀8 | None | N/A | None | ||
727.40 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 7 | One-touch fitting for ⌀8 | None | N/A | None | ||
605.81 € | 1 | Quote | T kit (Terminal block box kit) | - | Direct mounting | 7 | One-touch fitting for ⌀8 | None | N/A | None | ||
622.89 € | 1 | Quote | T kit (Terminal block box kit) | - | With DIN rail (Rail length: standard) | 7 | One-touch fitting for ⌀8 | None | N/A | None | ||
693.82 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 8 | With one-touch pipe fitting for elbow lower piping ⌀8 | None | N/A | None | ||
662.13 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 8 | Quick-connect fitting for ø6 | None | N/A | None | ||
679.10 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | With DIN rail (Rail length: standard) | 8 | Quick-connect fitting for ø6 | None | N/A | None | ||
759.19 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 8 | Quick-connect fitting for ø6 | None | With name plate | None | ||
633.66 € | 1 | Quote | T kit (Terminal block box kit) | - | Direct mounting | 8 | Quick-connect fitting for ø6 | None | N/A | None | ||
650.74 € | 1 | Quote | T kit (Terminal block box kit) | - | With DIN rail (Rail length: standard) | 8 | Quick-connect fitting for ø6 | None | N/A | None | ||
662.13 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 8 | One-touch fitting for ⌀8 | None | N/A | None | ||
662.13 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 8 | One-touch fitting for ⌀8 | None | N/A | Special wiring specifications (Other than double wiring) | ||
755.18 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) with cable length 5 m | Direct mounting | 8 | One-touch fitting for ⌀8 | None | N/A | None | ||
633.66 € | 1 | Quote | T kit (Terminal block box kit) | - | Direct mounting | 8 | One-touch fitting for ⌀8 | None | N/A | None | ||
660.89 € | 1 | Quote | T kit (Terminal block box kit) | - | Direct mounting | 8 | One-touch fitting for ⌀8 | None | Back pressure prevention valve, all connected | None | ||
845.44 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 9 | Quick-connect fitting for ø6 | None | N/A | None | ||
845.44 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 9 | One-touch fitting for ⌀8 | None | N/A | None | ||
841.74 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 9 | One-touch fitting for ⌀8 | None | N/A | Special wiring specifications (Other than double wiring) | ||
817.02 € | 1 | Quote | T kit (Terminal block box kit) | - | Direct mounting | 9 | One-touch fitting for ⌀8 | None | N/A | None | ||
844.85 € | 1 | Quote | T kit (Terminal block box kit) | - | Direct mounting | 10 | Quick-connect fitting for ø4 | None | N/A | None | ||
873.27 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 10 | Quick-connect fitting for ø6 | None | N/A | None | ||
894.94 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | With DIN rail (Rail length: standard) | 10 | Quick-connect fitting for ø6 | External pilot | N/A | None | ||
844.85 € | 1 | Quote | T kit (Terminal block box kit) | - | Direct mounting | 10 | Quick-connect fitting for ø6 | None | N/A | None | ||
873.27 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 10 | One-touch fitting for ⌀8 | None | N/A | None | ||
877.29 € | 1 | Quote | M kit (Multi-connector kit) | Multi-connector kit (26P) without cable | Direct mounting | 10 | One-touch fitting for ⌀8 | None | With name plate | None |
Loading...
Type | Manifold Base | Applicable valve | 56-VQC2000 | Common specifications | -COM. |
---|
Configure
Basic Attributes
Type
Connector
Mounting Method
Number of Stations
Port pipe connection port diameter
Specifications
Option
Manifold wiring specifications
Type
Optional Attributes