5-Port Solenoid Valve, Plug-in Unit, Base Mounted, VQ2000, Separately Mounted Perfect Block

5-Port Solenoid Valve, Plug-in Unit, Base Mounted, VQ2000, Separately Mounted Perfect Block
[Features]
·By installing in the middle of the piping on the secondary side, it is possible to hold the cylinder intermediate position for a long time.
·3 position · By combining with the exhaust center solenoid valve, the cylinder can be stopped intermediately and the position can be maintained for a long time.
In addition, by combining with a 2-position single / double solenoid valve, it can be used as a fall prevention at the cylinder stroke end when the residual pressure of SUP is released.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VQ2000-FPG-0101
VQ2000-FPG-0101-D
VQ2000-FPG-0101-F
VQ2000-FPG-0101-FN
VQ2000-FPG-0101-N
VQ2000-FPG-0202
VQ2000-FPG-0202-D
VQ2000-FPG-0202-F
VQ2000-FPG-0202-FN
VQ2000-FPG-C6C6
VQ2000-FPG-C6C6-D
VQ2000-FPG-C6C6-DN
VQ2000-FPG-C6C6-F
VQ2000-FPG-C6C6-FN
VQ2000-FPG-C6C6-N
VQ2000-FPG-C8C8
VQ2000-FPG-C8C8-D
VQ2000-FPG-C8C8-DN
VQ2000-FPG-C8C8-F
VQ2000-FPG-C8C8-FN
VQ2000-FPG-C8C8-N
VQ2000-FPG-C602-F
VQ2000-FPG-FB
VQ2000-FPG-N7N7-D
VQ2000-FPG-N7N7-F
VQ2000-FPG-N7N7-FN
VVQ2000-FPG-01
VVQ2000-FPG-02
VVQ2000-FPG-03
VVQ2000-FPG-04
VVQ2000-FPG-05
VVQ2000-FPG-06
VVQ2000-FPG-07
VVQ2000-FPG-08
VVQ2000-FPG-10
VVQ2000-FPG-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Type Number of Stations Port pipe connection port diameter Option

68.47 €

1 26 Days Manifold BlockSingle perfect block-Rc1/8 (IN side)/ Rc1/8 (OUT side)N/A

73.44 €

1 Quote Manifold BlockSingle perfect block-Rc1/8 (IN side)/ Rc1/8 (OUT side)DIN rail mounting type (For manifold)

74.29 €

1 Quote Manifold BlockSingle perfect block-Rc1/8 (IN side)/ Rc1/8 (OUT side)With bracket

75.98 €

1 Quote Manifold BlockSingle perfect block-Rc1/8 (IN side)/ Rc1/8 (OUT side)With bracket and name plate

71.00 €

1 Quote Manifold BlockSingle perfect block-Rc1/8 (IN side)/ Rc1/8 (OUT side)With name plate

68.47 €

1 4 Days Manifold Block--Rc 1/4 (in side) / Rc 1/4 (out side)None

73.47 €

1 Quote Manifold BlockSingle perfect block-Rc1/4 (IN side)/ Rc1/4 (OUT side)DIN rail mounting type (For manifold)

74.29 €

1 4 Days Manifold Block--Rc 1/4 (in side) / Rc 1/4 (out side)Bracket

75.98 €

1 Quote Manifold BlockSingle perfect block-Rc1/4 (IN side)/ Rc1/4 (OUT side)With bracket and name plate

65.15 €

1 4 Days Manifold Block--ø6 One-touch fitting (in side) / ø6 One-touch fitting (out side)None

69.32 €

1 4 Days Manifold Block--ø6 One-touch fitting (in side) / ø6 One-touch fitting (out side)DIN rail mounting style (for manifold)

70.89 €

1 Quote Manifold BlockSingle perfect block-One-touch pipe fitting for ⌀6 (IN side)/ one-touch pipe fitting for ⌀6 (OUT side)DIN rail mounting type (for manifold) with name plate

70.97 €

1 39 Days Manifold Block--ø6 One-touch fitting (in side) / ø6 One-touch fitting (out side)Bracket

72.65 €

1 Quote Manifold BlockSingle perfect block-One-touch pipe fitting for ⌀6 (IN side)/ one-touch pipe fitting for ⌀6 (OUT side)With bracket and name plate

66.84 €

1 Quote Manifold BlockSingle perfect block-One-touch pipe fitting for ⌀6 (IN side)/ one-touch pipe fitting for ⌀6 (OUT side)With name plate

65.15 €

1 4 Days Manifold Block--ø8 One-touch fitting (in side) / ø8 One-touch fitting (out side)None

69.32 €

1 4 Days Manifold Block--ø8 One-touch fitting (in side) / ø8 One-touch fitting (out side)DIN rail mounting style (for manifold)

76.56 €

1 Quote Manifold BlockSingle perfect block-One-touch pipe fitting for ⌀8 (IN side)/ one-touch pipe fitting for ⌀8 (OUT side)DIN rail mounting type (for manifold) with name plate

70.97 €

1 39 Days Manifold Block--ø8 One-touch fitting (in side) / ø8 One-touch fitting (out side)Bracket

72.66 €

1 Quote Manifold BlockSingle perfect block-One-touch pipe fitting for ⌀8 (IN side)/ one-touch pipe fitting for ⌀8 (OUT side)With bracket and name plate

71.27 €

1 Quote Manifold BlockSingle perfect block-One-touch pipe fitting for ⌀8 (IN side)/ one-touch pipe fitting for ⌀8 (OUT side)With name plate

73.48 €

1 26 Days Manifold BlockSingle perfect block-⌀6 One-touch pipe fitting (IN side)/ Rc1/4 (OUT side)With bracket

5.73 €

1 Quote Metal Fittings, BracketsBracket Assembly--N/A

73.00 €

1 Quote Manifold BlockSingle perfect block-One-touch pipe fitting for ⌀1/4 " (IN side)/ one-touch pipe fitting for ⌀1/4" (OUT side)DIN rail mounting type (For manifold)

70.06 €

1 26 Days Manifold BlockSingle perfect block-One-touch pipe fitting for ⌀1/4 " (IN side)/ one-touch pipe fitting for ⌀1/4" (OUT side)With bracket

77.44 €

1 Quote Manifold BlockSingle perfect block-One-touch pipe fitting for ⌀1/4 " (IN side)/ one-touch pipe fitting for ⌀1/4" (OUT side)With bracket and name plate

14.03 €

1 Quote Manifold BaseManifolds (DIN rail mounting type)1--

14.03 €

1 Quote Manifold BaseManifolds (DIN rail mounting type)2--

9.74 €

1 Quote Manifold BaseManifolds (DIN rail mounting type)3--

13.98 €

1 Quote Manifold BaseManifolds (DIN rail mounting type)4--

13.18 €

1 Quote Manifold BaseManifolds (DIN rail mounting type)5--

13.18 €

1 Quote Manifold BaseManifolds (DIN rail mounting type)6--

9.74 €

1 Quote Manifold BaseManifolds (DIN rail mounting type)7--

9.74 €

1 Quote Manifold BaseManifolds (DIN rail mounting type)8--

9.74 €

1 Quote Manifold BaseManifolds (DIN rail mounting type)10--

13.98 €

1 Quote Manifold BaseManifolds (DIN rail mounting type)12--

Loading...

  1. 1

Tech Support