Position switch Basic switch Metal enclosure

Position switch Basic switch Metal enclosure

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE51620CA001AJ0

Part Number
3SE51620CA001AJ0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

114.37 €

1 12 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::85 Contact material Silver alloy Product size (width)(mm) 56
Product size (depth)(mm) 37.3 Product size (length)(mm) 107.7 Actuating force(N) 30
Switching current (max.)(A) 6 Electrical lifespan 100000 Thread size M20 x 1.5
Durability 5000000 IP rating IP66, IP67 Connection (components) Screws
Contact type 2 breakers, 2 makers, 1 change-over Material Metal

This page is Position switch Basic switch Metal enclosure, part number 3SE51620CA001AJ0.
You can find the detail information about specifications and dimensions on part number 3SE51620CA001AJ0.

Tech Support