Position switch Plastic enclosure

Position switch Plastic enclosure

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SE51320BB01
3SE51320BC03
3SE51320BD05
3SE51320BF05
3SE51320BJ01
3SE51320CC03
3SE51320CD05
3SE51320CE05
3SE51320CF05
3SE51320CJ01
3SE51320CJ24
3SE51320CJ60
3SE51320CJ80
3SE51320CJ82
3SE51320CR01
3SE51320KB01
3SE51320KC03
3SE51320KD05
3SE51320KE05
3SE51320KJ01
3SE51320LC03
3SE51320LD05
3SE51320LE05
3SE51320LF05
3SE51320LJ01
3SE51320LJ60
3SE51320LR01
3SE51320PB01
3SE51320PE05
3SE51320PJ01
3SE51340BA001AC4
3SE51340CA001AC4
3SE51340LA001AE0
3SE5232-0BC05
3SE5232-0CC05
3SE5232-0KC05
3SE5232-0LC05
3SE52320BD03
3SE52320BE10
3SE52320BF10
3SE52320BK21
3SE52320BK50
3SE52320FC05
3SE52320FD03
3SE52320GC05
3SE52320HC05
3SE52320HC051AB2
3SE52320HD03
3SE52320HD10
3SE52320HE10
3SE52320HE12
3SE52320HK21
3SE52320HK25
3SE52320HK50
3SE52320HK60
3SE52320HK80
3SE52320HK82
3SE52320HK111FA0
3SE52320HR01
3SE52320KC051AJ0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Contact material Product size (width)
(mm)
Product size (depth)
(mm)
Product size (length)
(mm)
Actuating force
(N)
Switching current (max.)
(A)
Switching voltage
(V AC)
Electrical lifespan Thread size Durability IP rating Connection (components) Contact opening Contact type Functions (switches) Operation type

35.84 €

1 11 Days -25~85Silver alloy4037.393.5206-100000M20 x 1.515000000IP66, IP67Screws-1 breaker, 1 maker, 1 change-over-Tappet, Stainless steel tappet

37.51 €

1 11 Days -25~85Silver alloy4037.3103.5206-100000M20 x 1.515000000IP66, IP67Screws-1 breaker, 1 maker, 1 change-over-Tappet, Plastic tappet

40.32 €

1 11 Days -25~85Silver alloy4037.3116.3206-100000M20 x 1.515000000IP66, IP67Screws-1 breaker, 1 maker, 1 change-over-Tappet, Plastic wheel

43.35 €

1 11 Days -25~85Silver alloy4037.3118106-100000M20 x 1.515000000IP66, IP67Screws-1 breaker, 1 maker, 1 change-over-Actuator wheel, Metal lever, Plastic wheel

47.05 €

1 11 Days -25~85Silver alloy4059.3127.5-6-100000M20 x 1.515000000IP66, IP67Screws-1 breaker, 1 maker, 1 change-over-Metal lever

36.96 €

1 11 Days -25~85Silver alloy4037.3103.5206-100000M20 x 1.515000000IP66, IP67Screws-1 breaker, 1 maker, 1 change-over-Tappet, Plastic tappet

39.20 €

1 11 Days -25~85Silver alloy4037.3116.3206-100000M20 x 1.515000000IP66, IP67Screws-1 breaker, 1 maker, 1 change-over-Tappet, Plastic wheel

39.20 €

1 11 Days -25~85Silver alloy4037.3119106-100000M20 x 1.515000000IP66, IP67Screws-1 breaker, 1 maker, 1 change-over-Lever, Metal lever, Plastic wheel

43.35 €

1 Available 11 Days -25~85Silver alloy4037.3118106-100000M20 x 1.515000000IP66, IP67Screws-1 breaker, 1 maker, 1 change-over-Actuator wheel, Metal lever, Plastic wheel

46.60 €

1 Available 11 Days -25~85Silver alloy4059.3127.5-6-100000M20 x 1.515000000IP66, IP67Screws-1 breaker, 1 maker, 1 change-over-Rotary lever, Metal lever

58.53 €

1 Available 4 Days -25~85Silver alloy4059.3130.5-6-100000M20 x 1.515000000IP66, IP67Screws-1 breaker, 1 maker, 1 change-over-Rotary lever, Metal lever

52.65 €

1 11 Days -25~85Silver alloy4053.2192-6-100000M20 x 1.515000000IP66, IP67Screws-1 breaker, 1 maker, 1 change-over-Metal lever

51.53 €

1 11 Days -25~85Silver alloy4049.8281-6-100000M20 x 1.515000000IP65, IP67Screws-1 breaker, 1 maker, 1 change-over-Lever

52.65 €

1 11 Days -25~85Silver alloy4049.8281-6-100000M20 x 1.515000000IP65, IP67Screws-1 breaker, 1 maker, 1 change-over-Lever, Plastic rod

41.44 €

1 11 Days -25~85Silver alloy4037.8220.3-6-100000M20 x 1.510000000IP65, IP67Screws-1 breaker, 1 maker, 1 change-over-Spring-loaded rod, Plastic tappet

38.08 €

1 98 Days -25~85Silver alloy4037.393.5206-100000M20 x 1.515000000IP66, IP67Screws-2 breakers, 1 maker, 1 change-over-Tappet, Stainless steel tappet

40.72 €

1 Available 11 Days -25~85Silver alloy4037.3103.5206-100000M20 x 1.515000000IP66, IP67Screws-2 breakers, 1 maker, 1 change-over-Tappet, Plastic tappet

42.56 €

1 11 Days -25~85Silver alloy4037.3116.3206-100000M20 x 1.515000000IP66, IP67Screws-2 breakers, 1 maker, 1 change-over-Tappet, Plastic wheel

47.05 €

1 11 Days -25~85Silver alloy4037.3119106-100000M20 x 1.515000000IP66, IP67Screws-2 breakers, 1 maker, 1 change-over-Lever, Metal lever, Plastic wheel

49.85 €

1 Available 11 Days -25~85Silver alloy4059.3127.5-6-100000M20 x 1.515000000IP66, IP67Screws-2 breakers, 1 maker, 1 change-over-Rotary lever, Metal lever

39.64 €

1 Available 11 Days -25~85Silver alloy4037.3103.5206-100000M20 x 1.515000000IP66, IP67Screws-2 breakers, 1 maker, 1 change-over-Tappet, Plastic tappet

41.44 €

1 11 Days -25~85Silver alloy4037.3116.3206-100000M20 x 1.515000000IP66, IP67Screws-2 breakers, 1 maker, 1 change-over-Tappet, Plastic wheel

44.81 €

1 11 Days -25~85Silver alloy4037.3119106-100000M20 x 1.515000000IP66, IP67Screws-2 breakers, 1 maker, 1 change-over-Lever, Metal lever, Plastic wheel

44.81 €

1 11 Days -25~85Silver alloy4037.3118106-100000M20 x 1.515000000IP66, IP67Screws-2 breakers, 1 maker, 1 change-over-Actuator wheel, Metal lever, Plastic wheel

48.17 €

1 11 Days -25~85Silver alloy4059.3127.5-6-100000M20 x 1.515000000IP66, IP67Screws-2 breakers, 1 maker, 1 change-over-Rotary lever, Metal lever

54.89 €

1 11 Days -25~85Silver alloy4053.2192-6-100000M20 x 1.515000000IP66, IP67Screws-2 breakers, 1 maker, 1 change-over-Rotary lever, Metal lever, Plastic wheel

43.68 €

1 11 Days -25~85Silver alloy4037.8220.3-6-100000M20 x 1.510000000IP65, IP67Screws-2 breakers, 1 maker, 1 change-over-Spring-loaded rod, Plastic tappet

38.08 €

1 11 Days -25~85Silver alloy4037.393.5206-100000M20 x 1.515000000IP66, IP67Screws-1 breaker, 2 makers, 1 change-over-Tappet, Stainless steel tappet

47.05 €

1 11 Days -25~85Silver alloy4037.3119106-100000M20 x 1.515000000IP66, IP67Screws-1 breaker, 2 makers, 1 change-over-Lever, Metal lever, Plastic wheel

49.85 €

1 Available 11 Days -25~85Silver alloy4059.3127.5-6-100000M20 x 1.515000000IP66, IP67Screws-1 breaker, 2 makers, 1 change-over-Rotary lever, Metal lever

48.17 €

1 11 Days -25~85Silver alloy4037.399.2204-100000M1215000000IP67Plug-1 breaker, 1 maker, 1 change-over--

47.05 €

1 11 Days -25~85Silver alloy4037.399.2204-100000M1215000000IP67Plug-1 breaker, 1 maker, 1 change-over--

49.85 €

1 Available 11 Days -25~85Silver alloy4037.399.2204-100000M1215000000IP67Plug-2 breakers, 1 maker, 1 change-over--

25.55 €

1 3 Days --313368-3240-M20-IP67ScrewsCreeping Contact1 breaker, 1 makermomentaryTappet

21.28 €

1 4 Days -25~85-313368203240100000M2015000000IP65ScrewsSnap-action contact1 breaker, 1 maker, 1 change-overmomentaryTappet

26.77 €

1 Available 3 Days --313368-1.5240-M20-IP67ScrewsCreeping Contact2 breakers, 1 makermomentaryTappet

23.52 €

1 3 Days --313368-1.5240-M20-IP67ScrewsSnap-action contact2 breakers, 1 makermomentaryTappet

28.00 €

1 11 Days -25~85Silver alloy31-86206-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Tappet, Plastic wheel

34.72 €

1 11 Days -25~85Silver alloy31-94.4106-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Lever, Metal lever, Plastic wheel

34.72 €

1 11 Days -25~85Silver alloy31-90.5106-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Lever, Metal lever, Plastic wheel

35.84 €

1 11 Days -25~85Silver alloy31-111.3-6-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Rotary lever, Metal lever, Plastic wheel

36.96 €

1 11 Days -25~85Silver alloy31-182-6-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Rotary lever, Metal lever, Plastic wheel

26.88 €

1 11 Days -25~85Silver alloy31-75.7206-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Tappet, fluoropolymer tappet

32.15 €

1 Available 11 Days -25~85Silver alloy31-86206-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Tappet, Plastic wheel

29.12 €

1 11 Days -25~85Silver alloy31-75.7206-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Tappet, fluoropolymer tappet

21.28 €

1 11 Days -25~85Silver alloy31-75.7206-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Tappet, fluoropolymer tappet

25.76 €

1 11 Days -25~85Silver alloy31-75.7206-100000M20 x 1.515000000IP4Screws-1 breaker, 1 maker, 1 change-over-Tappet, fluoropolymer tappet

26.88 €

1 11 Days -25~85Silver alloy31-86206-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Tappet, Plastic wheel

36.96 €

1 11 Days -25~85Silver alloy31-110.4206-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Tappet, Plastic wheel

34.28 €

1 Available 3 Days -25~85Silver alloy31-94.5106-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Lever, Metal lever, Plastic wheel

38.57 €

1 Available 11 Days -25~85Silver alloy31-94.5106-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Lever, Stainless steel lever, Plastic wheel

33.60 €

1 11 Days -25~85Silver alloy31-111.3-6-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Rotary lever, Metal lever, Plastic wheel

35.84 €

1 11 Days -25~85Silver alloy31-116.8-6-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Rotary lever, Metal lever, Plastic wheel

35.84 €

1 3 Days -25~85Silver alloy31-182-6-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Rotary lever, Metal lever, Plastic wheel

38.08 €

1 11 Days -25~85Silver alloy31-182-6-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Rotary lever, Metal lever, Plastic wheel

38.08 €

1 11 Days -25~85Silver alloy31-271-6-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Lever

42.27 €

1 11 Days -25~85Silver alloy31-271-6-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Lever, Plastic rod

39.64 €

1 Available 11 Days -25~85Silver alloy31-127.5-6-100000M20 x 1.515000000IP65Screws-1 breaker, 1 maker, 1 change-over-Rotary lever, Stainless steel lever

39.20 €

1 11 Days -25~85Silver alloy31-210.3-6-100000M20 x 1.510000000IP65Screws-1 breaker, 1 maker-Spring-loaded rod, Plastic tappet

43.35 €

1 Available 11 Days -40~85Silver alloy31-75.7206-100000M20 x 1.515000000IP65Screws-2 breakers, 1 maker, 1 change-over-Tappet, fluoropolymer tappet

Loading...

Basic information

Material Plastic

Tech Support