Position switch with rounded plunger Metal enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SF12141KC051BA1

Part Number
3SF12141KC051BA1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

213.16 €

1 Available 11 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::60 Contact material Silver alloy Product size (width)(mm) 31
Product size (depth)(mm) 33 Product size (length)(mm) 89.7 Actuating force(N) 20
Switching voltage(V) 30 Thread size M12 Durability 15000000
IP rating IP66, IP67 Connection (components) Plug Contact type 2 breakers, 1 change-over
Material Metal

This page is Position switch with rounded plunger Metal enclosure, part number 3SF12141KC051BA1.
You can find the detail information about specifications and dimensions on part number 3SF12141KC051BA1.

Tech Support