Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Product size (length) | Product size (width) (mm) | IP rating | Colour | Material | Compatible with (details) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
34.28 € | 1 | Available | 12 Days | LED cover | 78 | 40 | IP66, IP67 | Turquoise | Metal | For Position Switch | - | |
35.36 € | 1 | Available | 12 Days | Lid | 78 | 40 | IP66, IP67 | Turquoise | Metal | For Position Switch | - | |
38.57 € | 1 | Available | Quote | LED cover | 78 | 40 | IP66, IP67 | Turquoise | Metal | For Position Switch | - | |
38.57 € | 1 | Available | Quote | Lid | 78 | 40 | IP66, IP67 | - | Metal | For Position Switch | - | |
35.36 € | 1 | Available | 4 Days | Lid | 78 | 56 | IP66, IP67 | - | Metal | For Position Switch | - | |
38.57 € | 1 | Available | 4 Days | LED cover | 78 | 56 | IP66, IP67 | Turquoise | Metal | For Position Switch | - | |
38.57 € | 1 | Available | 4 Days | Lid | 78 | 56 | IP66, IP67 | - | Metal | For Position Switch | - | |
33.21 € | 1 | Available | Quote | Lid | 78 | 40 | IP66, IP67 | Turquoise | Metal | For Position Switch | - | |
33.21 € | 1 | Available | Quote | Lid | 78 | 40 | IP66, IP67 | Yellow | Plastic | For Position Switch | - | |
37.51 € | 1 | Available | 4 Days | Lid | 78 | 40 | IP66, IP67 | Turquoise | Plastic | For Position Switch | - | |
37.51 € | 1 | Available | 4 Days | Lid | 78 | 40 | IP66, IP67 | - | Plastic | For Position Switch | - | |
35.36 € | 1 | Available | Quote | Lid | 53 | 31 | IP66, IP67 | Turquoise | Metal | Position switch | Screws | |
39.64 € | 1 | Available | Quote | Lid | 53 | 31 | IP66, IP67 | Yellow | Metal | Position switch | Screws | |
35.36 € | 1 | Available | Quote | Lid | 53 | 31 | IP66, IP67 | Turquoise | Metal | Position switch | Screws | |
39.64 € | 1 | Available | 4 Days | Lid | 53 | 31 | IP66, IP67 | Yellow | Metal | Position switch | Screws | |
33.21 € | 1 | Available | Quote | LED cover | 53 | 31 | IP65 | Turquoise | Plastic | Position switch | - | |
37.51 € | 1 | Available | Quote | Lid | 53 | 31 | IP65 | Turquoise | Plastic | Position switch | - | |
36.43 € | 1 | Available | Quote | Lid | 53 | 31 | IP65 | Yellow | Plastic | Position switch | - | |
34.28 € | 1 | Available | Quote | Lid | 53 | 50 | IP66, IP67 | Yellow | Plastic | Position switch | - | |
33.21 € | 1 | Available | 4 Days | Lid | 53 | 50 | IP66, IP67 | Yellow | Plastic | Position switch | - | |
37.51 € | 1 | Available | 4 Days | Lid | 53 | 50 | IP66, IP67 | Yellow | Plastic | Position switch | - | |
37.51 € | 1 | Available | 4 Days | Lid | 53 | 50 | IP66, IP67 | Yellow | Plastic | Position switch | - |
Loading...
Min. temperature(°C) | -25 | Max. temperature(°C) | +60 |
---|
Configure
Basic Attributes
Product type
Product size (length)
Product size (width)(mm)
IP rating
Colour
Material
Compatible with (details)
Connection (components)
Filter by standard shipping days
Optional Attributes