Key for key-operated switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SU19500FB800AA0
3SU19500FK200AA0
3SU19500FN800AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length) Product size (width)
(mm)
Colour

9.45 €

1 Available 3 Days 2041.72Silver

9.72 €

1 Available 13 Days 2844.95Red

15.87 €

1 Available 3 Days 21.553.22.2Silver

Loading...

  1. 1

Basic information

Product type Key Material Metal

Tech Support