Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SE50000AT01 |
3SE50000AT02 |
3SE50000AT03 |
3SE50000AT04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Operation type | |
---|---|---|---|---|---|---|
32.15 € | 1 | Available | 12 Days | Lever | Metal lever, Plastic wheel | |
56.36 € | 1 | Available | 12 Days | Door-operated switch lever | Metal lever, Steel wheel | |
35.36 € | 1 | Available | 12 Days | Lever | Stainless steel lever, Plastic wheel | |
60.69 € | 1 | Available | 13 Days | Door-operated switch lever | Stainless steel lever, Steel wheel |
Loading...
Min. temperature(°C) | -25 | Max. temperature(°C) | +85 | Durability | 1000000 |
---|---|---|---|---|---|
Compatible with (details) | For Position Switch |
Configure
Basic Attributes
Product type
Operation type
Filter by standard shipping days
Optional Attributes