Slide Guide Stage (KZS)

Slide Guide Stage (KZS)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

(i)Remark

  • These products are not compliant with restrictions on phthalates, but are compliant with restrictions on 6 other substances.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KZS18100-C5-SAM
KZS18100-N5-SAM
KZS18200-C5-SAM
KZS18200-N5-SAM
KZS18300-C5-SAM
KZS18300-N5-SAM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke(Z Distance)
(mm)
Positioning Accuracy
(μm)
With / Without Cover Vertical degree Dead weight
(kg)

3,895.74 €

1 Available 9 Days 10015C: Yes5014.3

3,678.27 €

1 Available 9 Days 10015N: No5014.5

4,102.94 €

1 Available 9 Days 20020C: Yes10015.55

3,884.97 €

1 Available 9 Days 20020N: No10015.66

4,192.18 €

1 Available 9 Days 30030C: Yes15016.88

3,973.72 €

1 Available 9 Days 30030N: No15016.9

Loading...

  1. 1

Basic information

Type Z-Axis Stages Motor/Pulley Characteristics With 5-Phase Stepping Motor Brake Table materials Aluminum
Moving Guide Slide Guide Feeding Method Ball screw Table size (length) L(mm) 180
Table size (width) W(mm) 180 Z Axis Stage Surface Vertical Table surface finishes Black Anodized Aluminum
Load Capacity (Range)(N) 50.1~100 Load Resistance(N) 98 Max. Velocity(mm/sec) 140
Sensor Limit+Home+Near Home Lead selection(mm) 5 Cable Option M: Cable for unit with electromagnetic brake
Positioning Repeatability(±dig) 1 Grease Specifications Blank: Clean environment grease (AFF) Accessories Hex socket head bolt M6-25 × 4 pcs. / cable for unit with electromagnetic brake
Resolution Full 10 μm / Half 5 μm / MS 0.5 μm (when divided into 1/20) Backlash(μm) 2

Tech Support