5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | Blank: Standard cable 2 m, connectors on both ends | 05:5V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, connectors on both ends | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 1: Standard cable 2 m, discrete on one end | 05:5V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, discrete on one end | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 2: Standard cable 4 m, connectors on both ends | 05:5V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, connectors on both ends | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 3: Standard cable 4 m, discrete on one end | 05:5V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, discrete on one end | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 4: Connector only | 05:5V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / connector only | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 5: Without cable | 05:5V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 6: Robot cable 2 m, connectors on both ends | 05:5V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, connectors on both ends | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 7: Robot cable 4 m, connectors on both ends | 05:5V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, connectors on both ends | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 8: Robot cable 4 m, discrete on one end | 05:5V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, discrete on one end | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 9: Robot cable 2 m, discrete on one end | 05:5V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, discrete on one end | 1 pieces |
5-Phase Stepper Motor with Brake | 40 | 40 | 13 | 13 | 13 | 20 | M: Cable for unit with electromagnetic brake | 05:5V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake | 1 pieces |
[α Stepper Motor] α Stepper Motor | 40 | 40 | 13 | 13 | 13 | 35 | P: Cable for AlphaStep motor | 05:5V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | 1 μm (At 1,000P/R setting) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable | 1 pieces |
5-Phase Stepper Motor with Brake | 40 | 40 | 13 | 13 | 13 | 20 | M: Cable for unit with electromagnetic brake | 05:5V | B: All N.O | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake | 1 pieces |
[α Stepper Motor] α Stepper Motor | 40 | 40 | 13 | 13 | 13 | 35 | P: Cable for AlphaStep motor | 05:5V | B: All N.O | L: L position (X-axis L, Y-axis R, Z-axis L) | 1 μm (At 1,000P/R setting) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable | 1 pieces |
5-Phase Stepper Motor with Brake | 40 | 40 | 13 | 13 | 13 | 20 | M: Cable for unit with electromagnetic brake | 05:5V | C: Limit is N.C. / ORG1, ORG2 is N.O. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake | 1 pieces |
[α Stepper Motor] α Stepper Motor | 40 | 40 | 13 | 13 | 13 | 35 | P: Cable for AlphaStep motor | 05:5V | C: Limit is N.C. / ORG1, ORG2 is N.O. | L: L position (X-axis L, Y-axis R, Z-axis L) | 1 μm (At 1,000P/R setting) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | Blank: Standard cable 2 m, connectors on both ends | 24:24V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, connectors on both ends | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 1: Standard cable 2 m, discrete on one end | 24:24V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, discrete on one end | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 2: Standard cable 4 m, connectors on both ends | 24:24V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, connectors on both ends | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 3: Standard cable 4 m, discrete on one end | 24:24V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, discrete on one end | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 4: Connector only | 24:24V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / connector only | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 5: Without cable | 24:24V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 6: Robot cable 2 m, connectors on both ends | 24:24V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, connectors on both ends | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 7: Robot cable 4 m, connectors on both ends | 24:24V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, connectors on both ends | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 8: Robot cable 4 m, discrete on one end | 24:24V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, discrete on one end | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 9: Robot cable 2 m, discrete on one end | 24:24V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, discrete on one end | 1 pieces |
5-Phase Stepper Motor with Brake | 40 | 40 | 13 | 13 | 13 | 20 | M: Cable for unit with electromagnetic brake | 24:24V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake | 1 pieces |
[α Stepper Motor] α Stepper Motor | 40 | 40 | 13 | 13 | 13 | 35 | P: Cable for AlphaStep motor | 24:24V | A: All N.C. | L: L position (X-axis L, Y-axis R, Z-axis L) | 1 μm (At 1,000P/R setting) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable | 1 pieces |
5-Phase Stepper Motor with Brake | 40 | 40 | 13 | 13 | 13 | 20 | M: Cable for unit with electromagnetic brake | 24:24V | B: All N.O | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake | 1 pieces |
[α Stepper Motor] α Stepper Motor | 40 | 40 | 13 | 13 | 13 | 35 | P: Cable for AlphaStep motor | 24:24V | B: All N.O | L: L position (X-axis L, Y-axis R, Z-axis L) | 1 μm (At 1,000P/R setting) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable | 1 pieces |
5-Phase Stepper Motor with Brake | 40 | 40 | 13 | 13 | 13 | 20 | M: Cable for unit with electromagnetic brake | 24:24V | C: Limit is N.C. / ORG1, ORG2 is N.O. | L: L position (X-axis L, Y-axis R, Z-axis L) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake | 1 pieces |
[α Stepper Motor] α Stepper Motor | 40 | 40 | 13 | 13 | 13 | 35 | P: Cable for AlphaStep motor | 24:24V | C: Limit is N.C. / ORG1, ORG2 is N.O. | L: L position (X-axis L, Y-axis R, Z-axis L) | 1 μm (At 1,000P/R setting) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | Blank: Standard cable 2 m, connectors on both ends | 05:5V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, connectors on both ends | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 1: Standard cable 2 m, discrete on one end | 05:5V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, discrete on one end | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 2: Standard cable 4 m, connectors on both ends | 05:5V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, connectors on both ends | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 3: Standard cable 4 m, discrete on one end | 05:5V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, discrete on one end | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 4: Connector only | 05:5V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / connector only | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 5: Without cable | 05:5V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 6: Robot cable 2 m, connectors on both ends | 05:5V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, connectors on both ends | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 7: Robot cable 4 m, connectors on both ends | 05:5V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, connectors on both ends | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 8: Robot cable 4 m, discrete on one end | 05:5V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, discrete on one end | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 9: Robot cable 2 m, discrete on one end | 05:5V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, discrete on one end | 1 pieces |
5-Phase Stepper Motor with Brake | 40 | 40 | 13 | 13 | 13 | 20 | M: Cable for unit with electromagnetic brake | 05:5V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake | 1 pieces |
[α Stepper Motor] α Stepper Motor | 40 | 40 | 13 | 13 | 13 | 35 | P: Cable for AlphaStep motor | 05:5V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | 1 μm (At 1,000P/R setting) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable | 1 pieces |
5-Phase Stepper Motor with Brake | 40 | 40 | 13 | 13 | 13 | 20 | M: Cable for unit with electromagnetic brake | 05:5V | B: All N.O | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake | 1 pieces |
[α Stepper Motor] α Stepper Motor | 40 | 40 | 13 | 13 | 13 | 35 | P: Cable for AlphaStep motor | 05:5V | B: All N.O | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | 1 μm (At 1,000P/R setting) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable | 1 pieces |
5-Phase Stepper Motor with Brake | 40 | 40 | 13 | 13 | 13 | 20 | M: Cable for unit with electromagnetic brake | 05:5V | C: Limit is N.C. / ORG1, ORG2 is N.O. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake | 1 pieces |
[α Stepper Motor] α Stepper Motor | 40 | 40 | 13 | 13 | 13 | 35 | P: Cable for AlphaStep motor | 05:5V | C: Limit is N.C. / ORG1, ORG2 is N.O. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | 1 μm (At 1,000P/R setting) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | Blank: Standard cable 2 m, connectors on both ends | 24:24V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, connectors on both ends | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 1: Standard cable 2 m, discrete on one end | 24:24V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 2 m, discrete on one end | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 2: Standard cable 4 m, connectors on both ends | 24:24V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, connectors on both ends | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 3: Standard cable 4 m, discrete on one end | 24:24V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / standard cable, 4 m, discrete on one end | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 4: Connector only | 24:24V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / connector only | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 5: Without cable | 24:24V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 6: Robot cable 2 m, connectors on both ends | 24:24V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, connectors on both ends | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 7: Robot cable 4 m, connectors on both ends | 24:24V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, connectors on both ends | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 8: Robot cable 4 m, discrete on one end | 24:24V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / robot cable, 4 m, discrete on one end | 1 pieces |
5-Phase Stepping Motor Standard | 40 | 40 | 13 | 13 | 13 | 10 | 9: Robot cable 2 m, discrete on one end | 24:24V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / robot cable, 2 m, discrete on one end | 1 pieces |
5-Phase Stepper Motor with Brake | 40 | 40 | 13 | 13 | 13 | 20 | M: Cable for unit with electromagnetic brake | 24:24V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / cable for unit with electromagnetic brake | 1 pieces |
[α Stepper Motor] α Stepper Motor | 40 | 40 | 13 | 13 | 13 | 35 | P: Cable for AlphaStep motor | 24:24V | A: All N.C. | R: Mirror image type (X-axis R, Y-axis L, Z-axis R) | 1 μm (At 1,000P/R setting) | 1.6 | Hex socket head bolt M3-8 × 4 pcs. / AlphaStep stepper motor cable | 1 pieces |