Position switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LS-02/L
LS-11/F
LS-11/L
LS-11/LB
LS-11/LS
LS-11/P
LS-11/RL
LS-11/RLA
LS-11D/L
LS-11S/L
LS-11S/P
LS-11S/RL
LS-11S/RLA
LS-11S/RR
LS-11S/S
LS-11S-SW
LS-S02-24DFT-ZBZ/X
LS-S02-24DMT-ZBZ/X
LS-S02-120AFT-ZBZ/X
LS-S02-230AFT-ZBZ/X
LS-S02-230AMT-ZBZ/X
LS-S02/F
LS-S02/L
LS-S11-24DFT-ZBZ/X
LS-S11-24DMT-ZBZ/X
LS-S11-120AFT-ZBZ/X
LS-S11-230AFT-ZBZ/X
LS-S11-230AMT-ZBZ/X
LS-S11/F
LS-S11/L
LS-S11/LB
LS-S11/LS
LS-S11/P
LS-S11/RL
LS-S11/RLA
LS-S11D/L
LS-S11DA
LS-S11S/F
LS-S11S/L
LS-S11S/P
LS-S11S/RL
LS-S11S/RLA
LS-S11S/RR
LS-S11S/S
LS-S11S-SW
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching function Degree of protection (IP) Forced opening Number of safety auxiliary contacts Type of control element Width sensor
(mm)
Height of sensor
(mm)
Length of sensor
(mm)
Number of contacts as normally closed contact Number of contacts as normally open contact Degree of protection (NEMA)

38.50 €

2 3 Days Slow-action switchIP67true2Square roller lever316133.5204X

42.30 €

1 3 Days Slow-action switchIP67true1Plunger316133.5114X

38.50 €

2 3 Days Slow-action switchIP67true1Roller lever316133.5114X

42.30 €

1 3 Days Slow-action switchIP67true1Roller lever316133.5114X
-

38.50 €

2 3 Days Slow-action switchIP67true1Roller lever316133.5114X

38.50 €

2 3 Days Slow-action switchIP67true1Roller cam316133.5114X

46.00 €

2 3 Days Slow-action switchIP67true1Rotary lever316133.5114X

46.00 €

2 3 Days Slow-action switchIP67true1Adjustable rotary lever316133.5114X

38.50 €

2 3 Days Slow-action switchIP67true0Roller lever316133.5114X

38.50 €

2 3 Days Quick-break switchIP67true1Roller lever316133.5114X

38.50 €

2 3 Days Quick-break switchIP67true1Roller cam316133.5114X
-

46.00 €

2 3 Days Quick-break switchIP67true1Rotary lever316133.5114X

46.00 €

2 3 Days Quick-break switchIP67true1Adjustable rotary lever316133.5114X

46.00 €

4 3 Days Quick-break switchIP67true1Actuating rod316133.5114X

38.50 €

2 3 Days Quick-break switchIP67false1Spring-rod316133.5114X

30.60 €

10 3 Days Quick-break switchIP67true1Plunger316133.5114X

254.00 €

1 3 Days Slow-action switchIP65true2Other60173392013

242.00 €

1 3 Days Slow-action switchIP65true2Other60173392013

254.00 €

1 3 Days Slow-action switchIP65true2Other60173392013

254.00 €

1 3 Days Slow-action switchIP65true2Other60173392013

242.00 €

1 3 Days Slow-action switchIP65true2Other60173392013

42.30 €

1 3 Days Slow-action switchIP67true2Plunger316133.5204X

38.50 €

2 3 Days Slow-action switchIP67true2Roller lever316133.5204X

254.00 €

1 3 Days Slow-action switchIP65true1Other60173391113

242.00 €

1 3 Days Slow-action switchIP65true1Other60173391113

254.00 €

1 3 Days Slow-action switchIP65true1Other60173391113

254.00 €

1 3 Days Slow-action switchIP65true1Other60173391113

242.00 €

1 3 Days Slow-action switchIP65true1Other60173391113

42.30 €

1 3 Days Slow-action switchIP67true1Plunger316133.5114X

38.50 €

2 3 Days Slow-action switchIP67true1Roller lever316133.5114X

42.30 €

1 3 Days Slow-action switchIP67true1Roller lever316133.5114X

38.50 €

1 3 Days Slow-action switchIP67true1Roller lever316133.5114X

38.50 €

2 3 Days Slow-action switchIP67true1Rotary lever316133.5114X

46.00 €

2 3 Days Slow-action switchIP67true1Roller lever316133.5114X

46.00 €

2 3 Days Slow-action switchIP67true1Adjustable roller lever316133.5114X

38.50 €

2 3 Days Slow-action switchIP67true1Roller lever316133.5114X

30.60 €

1 3 Days Slow-action switchIP67true1Plunger316133.5114X

42.30 €

1 31 Days Quick-break switchIP67true1Plunger316133.5114X
-

38.50 €

2 3 Days Quick-break switchIP67true1Roller lever316133.5114X

38.50 €

2 3 Days Quick-break switchIP67true1Roller cam316133.5114X

46.00 €

2 3 Days Quick-break switchIP67true1Roller lever316133.5114X
-

46.00 €

2 3 Days Quick-break switchIP67true1Adjustable roller lever316133.5114X
-

46.00 €

4 3 Days Quick-break switchIP67true1Actuating rod316133.5114X

38.50 €

2 3 Days Quick-break switchIP67false1Spring-rod316133.5114X

30.60 €

10 3 Days Quick-break switchIP67true1Plunger316133.5114X

Loading...

  1. 1

Basic information

Rated operation current Ie at AC-15, 230 V(A) 6 Rated operation current Ie at DC-13, 230 V(A) 0.3 Material housing Plastic
Suitable for safety functions true Coating housing Other With status indication false
Type of interface for safety communication None Type of electric connection Other Explosion safety category for gas None
Explosion safety category for dust None Construction type housing Cuboid Type of interface None
Output electronic false Rated operation current Ie at AC-15, 125 V(A) 6 Rated operation current Ie at AC-15, 24 V(A) 6
Rated operation current Ie at DC-13, 125 V(A) 0.8 Rated operation current Ie at DC-13, 24 V(A) 3 Diameter sensor(mm) 0
Switching function latching false Ambient temperature during operating(°C) 25|70 Number of contacts as change-over contact 0
Alignment of the control element Other

Tech Support