Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part number | Material | Tolerance ring dimensions (mm) | Shaft or bore diameter1) (mm) | Load1) | ||||||
Shaft | Bore for mounting rolling bearings | Bore for torque transfer | Torque capacity3) | Permissible radial load2) | Weight kg/1000 pieces approx. | |||||
old | d | b | d' h9 | D' | D' | M Nm | F N | |||
R0810 012 52 | AN 12 x 6 | Stainless steel | 12 | 6 | 12 | 13.48 13.41 | 13.30 13.23 | 2.0 | 1800 | 0.40 |
R0810 018 01 | AN 18 x 6 | Carbon steel | 18 | 6 | 18 | 19.98 19.89 | 19.75 19.67 | 6.0 | 1900 | 0.90 |
R0810 024 03 | AN 24 x 7 | 24 | 7 | 24 | 25.98 25.89 | 25.75 25.67 | 18 | 3600 | 1.45 | |
R0810 045 01 | AN 45 x 12 | 45 | 12 | 45 | 46.98 46.89 | 46.75 46.67 | 90 | 11000 | 55.75 | |
R0810 062 03 | AN 62 x 15 | 62 | 15 | 62 | 64.47 64.35 | 64.15 64.03 | 300 | 14000 | 12.60 | |
R0810 100 02 | AN 100 x 19 | 100 | 19 | 100 | 102.96 102.82 | 102.56 102.42 | 1050 | 30000 | 30.50 |
1) Please refer to the sections General and Calculation.
2) Severely reduced in pulsating and alternating load applications. Please inquire.
3) For guide values, see Calculation section, 20% lower in free arrangement.
Part Number
|
---|
R081001252 |
R081001801 |
R081002403 |
R081004501 |
R081006203 |
R081010002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | Admissible operating temperature | Weight (kg) | Manufacturer Code | |
---|---|---|---|---|---|---|---|---|
0.66 € | 50 | 3 Days | 12 x 6 | -20°C...+250°C | 0.40 (/1000 pieces approx.) | AN12X6N | ||
0.66 € | 50 | 3 Days | 18 x 6 | -20°C...+200°C | 0.90 (/1000 pieces approx.) | AN18X6 | ||
0.66 € | 50 | 3 Days | 24 x 7 | -20°C...+200°C | 1.45 (/1000 pieces approx.) | AN24X7 | ||
1.06 € | 40 | 3 Days | 45 x 12 | -20°C...+200°C | 55.75 (/1000 pieces approx.) | AN45X12 | ||
1.28 € | 30 | 3 Days | 62 x 15 | -20°C...+200°C | 12.60 (/1000 pieces approx.) | AN62X15 | ||
3.46 € 2.42 € | 20 |
Same day
Stock | 100 x 19 | -20°C...+200°C | 30.50 (/1000 pieces approx.) | AN100X19 |
Loading...
Type | Rapid, cost-saving assembly | with bottom hole | No |
---|
Configure
Stock
Basic Attributes
Size
Admissible operating temperature
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes