Crossed Roller Guide Stage (KS201) (Part Numbers)

Crossed Roller Guide Stage (KS201)

Click on this image to zoom in.

Click on this image to zoom in.

  • Crossed Roller Guide Stage (KS201)
  • Crossed Roller Guide Stage (KS201)
  • Crossed Roller Guide Stage (KS201)
  • Crossed Roller Guide Stage (KS201)
  • Volume Discount
Crossed roller guide stage (XY-axis) that achieves a "lightweight construction and high-accuracy positioning."[Features]・ Lightweight: It uses aluminum (black anodizing surface) as the main material, making it lightweight
・ High accuracy: High-precision stage with high rigidity, low friction and excellent minute feeding
[A wide range of options]・ Sensor cover position selection: Selectable from L and R (mirror image type)
・ Motor selection: You can select from the following motors according to your application
 Stepper motor: Standard│microstepping (High resolution)
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ For positioning during production, assembly and inspection processes related to semiconductors and measuring instruments

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KS201-30RC-8

Part Number
KS201-30RC-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,593.57 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Type XY-Axis Stages Motor/Pulley Characteristics 5-Phase Stepping Motor Standard Table materials Aluminum
Moving Guide Cross Roller Guides Feeding Method Ball Screw Table size Length(mm) 70
Table size Width(mm) 60 Thickness H of stage surface(mm) 60 Travel Distance X Axis(mm) 30
Travel Distance Y Axis(mm) 30 Table surface finishes Black Anodized Aluminum Load Capacity (Range)(N) 30.1 to 50
Load Resistance(N) 44.1 Max. Velocity(mm/sec) 20 Sensor Limit+Home
Lead selection(mm) 1 Cable Option 8: Robot cable 4 m, discrete on one end Single-axis precision: unidirectional positioning accuracy(μm) 5
Perpendicularity (Full stroke)(μm) 15 Cover Position R: Mirror image type Grease Specifications Blank: Standard grease
Resolution Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20) Single-axis precision: repeated positioning accuracy(±μm) 0.3 Single-axis precision: lost motion(μm) 1
Single-axis precision: straightness(μm) 3 Single-axis precision: pitching/yawing 25″/20″ Dead weight(kg) 1.12
Accessories Hex socket head bolt M4-16 × 4 pcs. / robot cable, 4 m, discrete on one end Single-axis precision: backlash(μm) 0.5

This page is Crossed Roller Guide Stage (KS201), part number KS201-30RC-8.
You can find the detail information about specifications and dimensions on part number KS201-30RC-8.

Tech Support