Tolerance rings R0810 for Ball Transfer Units

Tolerance rings R0810 for Ball Transfer Units
  • Promotional pricing
Rapid, cost-saving assembly. Compensation of different thermal expansion rates between machine parts made of different materials. No need for keyways or other contour-locking joints. Simple design of mating parts. High temperature resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Tolerance Rings for Ball Transfer Unit R0530/R0531/R0535

Installation suggestions

Ball Transfer Unit 
Size
Installation dimensions (mm)
With tolerance ring (TR)

221302617105_EN

Part numbers   
Tolerance ringD2 +0.2DE+0.2
22R0810 036 05 1)36.237.70 +0.2012.1
30R0810 045 51 2)45.246.70 +0.2012.1

1) Made from spring hinge 1.1248 alternative 1.8159
2) Made from corrosion-resistant steel 1.4310
3) For small gap dimensions in metal, we recommend single-component acrylate adhesive. Two-component acrylate adhesives are also possible.
    The technical data sheets of the manufacturer must be observed.

Tolerance Ring for Ball Transfer Unit R0533

Installation suggestions (R0533 with high collar)

Ball Transfer Unit 
Size
Installation dimensions (mm)
With tolerance ring (TR)

221302617105_EN

Part numbers   
Tolerance ringD2 +0.5D+0.2+0.1
12R0810 019 51 1)17.821.77

1) Made from corrosion-resistant steel 1.4310


Installation suggestions (R0533 without high collar)

Ball Transfer Unit 
Size
Installation dimensions (mm)
With tolerance ring (TR)

221302617105_EN

Part numbers    
Tolerance ringD1 +0.3D+0.2+0.2+0.2
12R0810 019 51 1)20.121.713.26.1

1) Made from corrosion-resistant steel 1.4310

Tolerance Rings for Ball Transfer Unit R0532

Installation suggestions

Ball Transfer Unit 
Size
Installation dimensions (mm)
With tolerance ring (TR)

221302617105_EN

Part numbers     
Tolerance ringD2 +0.5DED3 +0.5+0.2+0.2
22R0810 050 08 1)52.552.10 +0.239.213.611.1
45R0810 085 01 1)88.087.55 +0.366.824.219.1

1) Made from spring hinge 1.1248 alternative 1.8159

 

Assembling the Ball Transfer Units with tolerance rings

221302617105_EN
221302617105_EN
Part Number
R081001951
R081003605
R081004551
R081005008
R081008501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Admissible operating temperature Manufacturer Code

0.73 €

0.47 €

20 Same day

Stock

19 x 6-20°C...+250°CAN19X6N

0.98 €

40 2 Days 36 x 12-20°C...+200°CAN36X12

1.33 €

80 3 Days 45 x 12-20°C...+250°CAN45X12N

1.13 €

20 3 Days 50 x 11-20°C...+200°CAN50X11

2.92 €

20 3 Days 85 x 19-20°C...+200°CAN85X19

Loading...

  1. 1

Basic information

Type Rapid, cost-saving assembly with bottom hole no

Tech Support