Spring Plungers, smooth, with collar and ball, self-clamping - INCH

Spring Plungers, smooth, with collar and ball, self-clamping - INCH
Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.
The spring plungers compensate tolerances of up to 0.008" (inches) of the locating hole by self-clamping. This saves costs in the machining of the locating hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2B080.0050
2B080.0060
2B080.0080
2B080.0090
2B080.0120
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(inch)
d2
(inch)
d3
(inch)
l1
(inch)
l2
(inch)
F1
(lb)
F2
(lb)
Stroke
(inch)
D.UC
(inch)
Weight
(oz)

1.47 €

1 4 Days 3/160.1570.220.2360.0391.32.10.0393/160.01

1.61 €

1 4 Days 1/40.1970.2760.2760.0391.42.80.0591/40.02

1.77 €

1 4 Days 5/160.2560.3350.3540.0391.94.50.0755/160.05

2.33 €

1 4 Days 3/80.3150.4330.5310.0592.750.0913/80.1

2.69 €

1 4 Days 1/20.3940.5510.630.0593.15.60.1261/20.18

Loading...

  1. 1

Basic information

Temperature min.(°F) -22 Temperature max.(°F) 122 Spring stainless steel
Body Thermoplastic POM, black Ball Stainless steel, hardened Conflict Minerals free yes

Tech Support