Mounting Pads, protected against slipping

Mounting Pads, protected against slipping

Click on this image to zoom in.

Click on this image to zoom in.

Mounting pads can be used as foot or thrust pad. Not parallel bearing surfaces up to 15° degrees can be compensated.
The plastic cover on the mounting pad prevents slipping.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22590.1006
22590.1008
22590.1010
22590.1012
22590.1016
22590.1020
22590.1024
22590.1106
22590.1108
22590.1110
22590.1112
22590.1116
22590.1120
22590.1124
22590.1206
22590.1208
22590.1210
22590.1212
22590.1216
22590.1220
22590.1224
22590.1410
22590.1422
22590.1438
22590.1442
22590.1452
22590.1456
22590.1468
22590.1472
22590.1482
22590.1488
22590.1495
22590.1498
22590.1510
22590.1522
22590.1538
22590.1542
22590.1552
22590.1556
22590.1568
22590.1572
22590.1582
22590.1588
22590.1595
22590.1598
22590.1610
22590.1622
22590.1638
22590.1642
22590.1652
22590.1656
22590.1668
22590.1672
22590.1682
22590.1688
22590.1695
22590.1698
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type d1 d2
(mm)
h1 h2
(mm)
l1
(mm)
l2
(mm)
t
(mm)
WS
(mm)
Load capacity for static load
(kN)
Ball element Ball element with bolt Pad Weight
(g)

9.64 €

1 2 Days Pad and ball elementM622.5~ 16.56.4--51010Free cutting steel, induction-hardened, blackened.-Heat-treated steel, tempered, blackened16

11.08 €

1 2 Days Pad and ball elementM828~ 20.68.3--71318Free cutting steel, induction-hardened, blackened.-Heat-treated steel, tempered, blackened36

13.86 €

1 2 Days Pad and ball elementM1036~ 2611--91720Free cutting steel, induction-hardened, blackened.-Heat-treated steel, tempered, blackened72

19.20 €

1 2 Days Pad and ball elementM1245~ 30.513.2--111935Free cutting steel, induction-hardened, blackened.-Heat-treated steel, tempered, blackened123

25.05 €

1 2 Days Pad and ball elementM1656~ 37.515.5--13.52445Free cutting steel, induction-hardened, blackened.-Heat-treated steel, tempered, blackened241

32.53 €

1 2 Days Pad and ball elementM2067~ 49.519.5--173055Free cutting steel, induction-hardened, blackened.-Heat-treated steel, tempered, blackened453

42.51 €

1 2 Days Pad and ball elementM2469~ 5524--193665Free cutting steel, induction-hardened, blackened.-Heat-treated steel, tempered, blackened518

9.64 €

1 2 Days Pad from thermoplastic, ball element from stainless steelM622.5~ 16.56.4--5104Stainless steel 1.4305-Thermoplastic POM, white7

11.08 €

1 2 Days Pad from thermoplastic, ball element from stainless steelM828~ 20.68.3--7137Stainless steel 1.4305-Thermoplastic POM, white16

13.86 €

1 2 Days Pad from thermoplastic, ball element from stainless steelM1036~ 2611--91710Stainless steel 1.4305-Thermoplastic POM, white32

19.20 €

1 2 Days Pad from thermoplastic, ball element from stainless steelM1245~ 30.513.2--111918Stainless steel 1.4305-Thermoplastic POM, white51

25.05 €

1 2 Days Pad from thermoplastic, ball element from stainless steelM1656~ 37.515.5--13.52420Stainless steel 1.4305-Thermoplastic POM, white96

32.53 €

1 2 Days Pad from thermoplastic, ball element from stainless steelM2067~ 49.519.5--173022Stainless steel 1.4305-Thermoplastic POM, white190

42.51 €

1 2 Days Pad from thermoplastic, ball element from stainless steelM2469~ 5524--193625Stainless steel 1.4305-Thermoplastic POM, white240

10.38 €

1 2 Days Pad and ball elementM622.5~ 16.56.4--5108Stainless steel 1.4305-Stainless steel 1.430516

11.78 €

1 2 Days Pad and ball elementM828~ 20.68.3--71314Stainless steel 1.4305-Stainless steel 1.430536

15.26 €

1 2 Days Pad and ball elementM1036~ 2611--91716Stainless steel 1.4305-Stainless steel 1.430572

20.12 €

1 2 Days Pad and ball elementM1245~ 30.513.2--111928Stainless steel 1.4305-Stainless steel 1.4305123

30.63 €

1 2 Days Pad and ball elementM1656~ 37.515.5--13.52436Stainless steel 1.4305-Stainless steel 1.4305241

37.64 €

1 2 Days Pad and ball elementM2067~ 49.519.5--173044Stainless steel 1.4305-Stainless steel 1.4305453

48.76 €

1 2 Days Pad and ball elementM2469~ 5524--193652Stainless steel 1.4305-Stainless steel 1.4305517

16.29 €

1 2 Days Pad and ball element with bolt from steelM622.5~ 16.56.46057-1010-Heat-treated steel, blackenedHeat-treated steel, tempered, blackened30

16.69 €

1 2 Days Pad and ball element with bolt from steelM828~ 20.68.38076-1318-Heat-treated steel, blackenedHeat-treated steel, tempered, blackened69

19.94 €

1 2 Days Pad and ball element with bolt from steelM1036~ 261110095.5-1720-Heat-treated steel, blackenedHeat-treated steel, tempered, blackened139

21.62 €

1 2 Days Pad and ball element with bolt from steelM1036~ 2611150145.5-1720-Heat-treated steel, blackenedHeat-treated steel, tempered, blackened165

23.20 €

1 2 Days Pad and ball element with bolt from steelM1245~ 30.513.210094.5-1935-Heat-treated steel, blackenedHeat-treated steel, tempered, blackened222

25.99 €

1 2 Days Pad and ball element with bolt from steelM1245~ 30.513.2150144.5-1935-Heat-treated steel, blackenedHeat-treated steel, tempered, blackened258

30.22 €

1 2 Days Pad and ball element with bolt from steelM1656~ 37.515.510094-2445-Heat-treated steel, blackenedHeat-treated steel, tempered, blackened428

34.34 €

1 2 Days Pad and ball element with bolt from steelM1656~ 37.515.5200194-2445-Heat-treated steel, blackenedHeat-treated steel, tempered, blackened561

44.03 €

1 2 Days Pad and ball element with bolt from steelM2067~ 49.519.510092.5-3055-Heat-treated steel, blackenedHeat-treated steel, tempered, blackened762

49.48 €

1 2 Days Pad and ball element with bolt from steelM2067~ 49.519.5200192.5-3055-Heat-treated steel, blackenedHeat-treated steel, tempered, blackened964

48.90 €

1 2 Days Pad and ball element with bolt from steelM2469~ 552410091-3665-Heat-treated steel, blackenedHeat-treated steel, tempered, blackened990

55.26 €

1 2 Days Pad and ball element with bolt from steelM2469~ 5524200191-3665-Heat-treated steel, blackenedHeat-treated steel, tempered, blackened1287

16.98 €

1 2 Days Pad from thermoplastic, ball element with bolt from stainless steelM622.5~ 16.56.46057-104-Stainless steel 1.4305Thermoplastic POM, white21

18.68 €

1 2 Days Pad from thermoplastic, ball element with bolt from stainless steelM828~ 20.68.38076-137-Stainless steel 1.4305Thermoplastic POM, white49

23.72 €

1 2 Days Pad from thermoplastic, ball element with bolt from stainless steelM1036~ 261110095.5-1710-Stainless steel 1.4305Thermoplastic POM, white98

27.74 €

1 2 Days Pad from thermoplastic, ball element with bolt from stainless steelM1036~ 2611150145.5-1710-Stainless steel 1.4305Thermoplastic POM, white124

28.72 €

1 2 Days Pad from thermoplastic, ball element with bolt from stainless steelM1245~ 30.513.210094.5-1918-Stainless steel 1.4305Thermoplastic POM, white150

32.70 €

1 2 Days Pad from thermoplastic, ball element with bolt from stainless steelM1245~ 30.513.2150144.5-1918-Stainless steel 1.4305Thermoplastic POM, white184

38.05 €

1 2 Days Pad from thermoplastic, ball element with bolt from stainless steelM1656~ 37.515.510094-2420-Stainless steel 1.4305Thermoplastic POM, white285

45.93 €

1 2 Days Pad from thermoplastic, ball element with bolt from stainless steelM1656~ 37.515.5200194-2420-Stainless steel 1.4305Thermoplastic POM, white414

50.05 €

1 2 Days Pad from thermoplastic, ball element with bolt from stainless steelM2067~ 49.519.510092.5-3022-Stainless steel 1.4305Thermoplastic POM, white503

59.51 €

1 2 Days Pad from thermoplastic, ball element with bolt from stainless steelM2067~ 49.519.5200192.5-3022-Stainless steel 1.4305Thermoplastic POM, white704

60.96 €

1 2 Days Pad from thermoplastic, ball element with bolt from stainless steelM2469~ 552410091-3625-Stainless steel 1.4305Thermoplastic POM, white718

71.63 €

1 2 Days Pad from thermoplastic, ball element with bolt from stainless steelM2469~ 5524200191-3625-Stainless steel 1.4305Thermoplastic POM, white1016

19.54 €

1 2 Days Pad and ball element with bolt from steelM622.5~ 16.56.46057-108-Stainless steel 1.4305Stainless steel 1.430530

20.93 €

1 2 Days Pad and ball element with bolt from steelM828~ 20.68.38076-1314-Stainless steel 1.4305Stainless steel 1.430569

26.39 €

1 2 Days Pad and ball element with bolt from steelM1036~ 261110095.5-1716-Stainless steel 1.4305Stainless steel 1.4305139

30.16 €

1 2 Days Pad and ball element with bolt from steelM1036~ 2611150145.5-1716-Stainless steel 1.4305Stainless steel 1.4305165

32.14 €

1 2 Days Pad and ball element with bolt from steelM1245~ 30.513.210094.5-1928-Stainless steel 1.4305Stainless steel 1.4305222

35.85 €

1 2 Days Pad and ball element with bolt from steelM1245~ 30.513.2150144.5-1928-Stainless steel 1.4305Stainless steel 1.4305258

45.18 €

1 2 Days Pad and ball element with bolt from steelM1656~ 37.515.510094-2436-Stainless steel 1.4305Stainless steel 1.4305428

53.82 €

1 2 Days Pad and ball element with bolt from steelM1656~ 37.515.5200194-2436-Stainless steel 1.4305Stainless steel 1.4305561

59.57 €

1 2 Days Pad and ball element with bolt from steelM2067~ 49.519.510092.5-3044-Stainless steel 1.4305Stainless steel 1.4305762

68.04 €

1 2 Days Pad and ball element with bolt from steelM2067~ 49.519.5200192.5-3044-Stainless steel 1.4305Stainless steel 1.4305964

71.34 €

1 2 Days Pad and ball element with bolt from steelM2469~ 552410091-3652-Stainless steel 1.4305Stainless steel 1.4305991

79.63 €

1 2 Days Pad and ball element with bolt from steelM2469~ 5524200191-3652-Stainless steel 1.4305Stainless steel 1.43051287

Loading...

  1. 1

Basic information

Rubber cab Rubber, black Conflict Minerals free yes

Tech Support