Positioning Bushings, for index bolts and index plungers

Positioning Bushings, for index bolts and index plungers

Click on this image to zoom in.

Click on this image to zoom in.

Positioning bushings are suitable for index plungers and index bolts.
Low wear thanks to hardened running ball.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22110.0464
22110.0465
22110.0466
22110.0468
22110.0470
22110.0472
22110.0474
22110.0475
22110.0476
22110.0478
22110.0480
22110.0482
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
t
(mm)
WS
(mm)
For pin
(mm)
Material Weight
(g)

6.34 €

1 2 Days M12 x 1,5244.21210161151144Steel, hardened, blackened17

6.38 €

1 2 Days M12 x 1,5245.21210161151145Steel, hardened, blackened16

6.38 €

1 2 Days M12 x 1,5246.21210161151146Steel, hardened, blackened16

7.66 €

1 2 Days M16 x 1,5328.21612201371368Steel, hardened, blackened36

7.55 €

1 2 Days M16 x 1,53210.216122013713610Steel, hardened, blackened33

7.66 €

1 2 Days M16 x 1,53212.216122013713612Steel, hardened, blackened33

8.41 €

1 2 Days M12 x 1,5244.21210161151144Stainless steel, hardened17

8.41 €

1 2 Days M12 x 1,5245.21210161151145Stainless steel, hardened16

8.83 €

1 2 Days M12 x 1,5246.21210161151146Stainless steel, hardened16

12.18 €

1 2 Days M16 x 1,5328.21612201371368Stainless steel, hardened36

12.18 €

1 2 Days M16 x 1,53210.216122013713610Stainless steel, hardened33

12.18 €

1 2 Days M16 x 1,53212.216122013713612Stainless steel, hardened33

Loading...

  1. 1

Basic information

l5(mm) 1.5 Conflict Minerals free yes

Tech Support