Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23330.1012 |
23330.1013 |
23330.1014 |
23330.1015 |
23330.1016 |
23330.1614 |
23330.1615 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Plastic cap | Nominal size | d1 (mm) | d2 (mm) | d3 | b1 (mm) | b2 (mm) | b3 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | h5 min. (mm) | h5 max. (mm) | h6 (mm) | h7 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | l8 (mm) | F1 (kN) | F2 (kN) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.94 € | 1 | 2 Days | Standard | - | 2 | 5.2 | - | M5 x 30 | 5 | 5 | 18 | 43 | 49 | 31.5 | 10 | 8 | 15 | - | - | 120 | 42 | 8 | 18.5 | 34 | 5.5 | 13-14.5 | - | 0.8 | 1.1 | 112 | |||
39.55 € | 1 | 2 Days | Standard | - | 3 | 5.6 | 5.6 | M6 x 35 | 5 | 6 | 21 | 61 | 68 | 40 | 13.2 | 15 | 22 | - | - | 164 | 64 | 16 | 32 | 38 | 6 | 26 | 12.7 | 1 | 1.2 | 194 | |||
49.83 € | 1 | 2 Days | Standard | - | 4 | 6.5 | 5.1 | M8 x 45 | 6 | 8 | 27 | 65 | 86 | 49 | 5 | 14.5 | 26 | - | - | 206 | 73 | 14 | 38.5 | 50 | 7 | 25.7 | 13 | 1.8 | 2.5 | 341 | |||
61.64 € | 1 | 2 Days | Standard | - | 5 | 8.5 | 8.5 | M8 x 65 | 8 | 10 | 34 | 97 | 115 | 66.5 | 20 | 17.5 | 46 | - | - | 287 | 113 | 27 | 63 | 57 | 8 | 41 | 20.5 | 2 | 3 | 726 | |||
96.53 € | 1 | 2 Days | Standard | - | 6 | 8.5 | - | M8 x 65 | 10 | 10 | 35 | 92.5 | 128 | 65 | 25 | 21.5 | 45 | - | - | 321 | 123 | 16 | 78 | 77 | 12.5 | 41.5 | - | 3 | 5 | 1132 | |||
83.05 € | 1 | 2 Days | With safety lock | PVC, black | 4 | 6.5 | 5.1 | M8 x 45 | 6 | 8 | 48 | 65 | 86 | 49 | 15 | 14.5 | 26 | 37.5-42.5 | 42 | 206 | 73 | 14 | 38 | 50 | 7 | 25.7 | 13 | 1.8 | 2.5 | 401 | |||
116.12 € | 1 | 2 Days | With safety lock | PVC, black | 5 | 8.5 | 8.5 | M8 x 65 | 8 | 10 | 51 | 97 | 115 | 66.5 | 20 | 17.5 | 46 | 52-59 | 59 | 287 | 113 | 27 | 63 | 57 | 8 | 41 | 20.5 | 2 | 3 | 834 |
Loading...
Clamp | Steel, zinc-plated by galvanization, passivated | Rivet | stainless steel | Handle | plastic |
---|---|---|---|---|---|
Clamping screw | Steel, tempered, zinc-plated by galvanization | Clamping cap | Rubber, black | α(°) | 90 |
Temperature min.(°C) | -10 | Temperature max.(°C) | 80 | Conflict Minerals free | yes |
REACH compliant | yes |
Configure
Basic Attributes
Type
Plastic cap
Nominal size
d1(mm)
d2(mm)
d3
b1(mm)
b2(mm)
b3(mm)
h1(mm)
h2(mm)
h3(mm)
h4(mm)
h5 min.(mm)
h5 max.(mm)
h6(mm)
h7(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
l6(mm)
l7(mm)
l8(mm)
F1(kN)
F2(kN)
Filter by standard shipping days
Optional Attributes