Vertical Toggle Clamps, with angle base

Vertical Toggle Clamps, with angle base

Click on this image to zoom in.

Click on this image to zoom in.

Due to their favourable power to movement ratio and their easy action the toggle clamps are versatile applicable for a wide rang of uses.
These toggle clamps can be used in the metal working industry when drilling, welding, bending, grinding, testing and fitting as well as in the wood and plastic industry in glueing, drilling, cutting and milling jigs.
The "toggle" principle of the toggle clamp allows a large and quick opening of the clamp. If unclamped the workpieces are completely cleared for unimpeded removal. The large power transmission results maximum clamping force by low hand force. The clamps are self-arresting they remain locked, resisting the force produced when machining components.
The toggle clamps are manufactured from high quality components and are designed for continuous use.
An oil resistant ergonomic 2-component handle, with increased grip area with soft surface for high ease of use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23330.0023
23330.0024
23330.0025
23330.0623
23330.0624
23330.0625
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Plastic cap Nominal size d1
(mm)
d2
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
b4
(mm)
b5
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4 min.
(mm)
h4 max.
(mm)
h5 h6
(mm)
h7
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
F1
(kN)
F2
(kN)
α
(°)
Weight
(g)

42.64 €

1 2 Days Standard-36.1M6 x 35216525.53716760127.515.52063277814162511.260231

47.67 €

1 2 Days Standard-46.5M8 x 45278628.542.52237118917.5247381111126311371.42.560483

64.43 €

1 2 Days Standard-58.5M8 x 653510832522801022011403254961411298411542360802

73.71 €

1 2 Days With safety lockPVC, black35.5M6 x 35226525.5381806112211206327634092511.2105272

80.97 €

1 2 Days With safety lockPVC, black46.5M8 x 45298628.5432437118618247381121116511431.42.5105551

95.70 €

1 2 Days With safety lockPVC, black58.5M8 x 6531108325228010220114032549614012984175023105885

Loading...

  1. 1

Basic information

Clamp Steel, zinc-plated by galvanization, passivated Rivet stainless steel Handle plastic
Clamping screw Steel, tempered, zinc-plated by galvanization Clamping cap Rubber, black α min.(°) -10
Temperature min.(°C) 80 Conflict Minerals free yes REACH compliant yes

Tech Support