Adjustable Clamping Levers, with clamping screw (Part Numbers)

Adjustable Clamping Levers, with clamping screw

Click on this image to zoom in.

Click on this image to zoom in.

[Operation]
By lifting the lever, the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24410.1161
24410.1163
24410.1164
24410.1171
24410.1173
24410.1181
24410.1183
24410.1184
24410.1191
24410.1193
24410.1194
24410.1341
24410.1343
24410.1344
24410.1351
24410.1353
24410.1361
24410.1363
24410.1364
24410.1371
24410.1373
24410.1374
24410.1381
24410.1383
24410.1384
24410.1391
24410.1393
24410.1441
24410.1443
24410.1444
24410.1451
24410.1453
24410.1454
24410.1461
24410.1463
24410.1464
24410.1471
24410.1473
24410.1481
24410.1483
24410.1484
24410.1491
24410.1493
24410.1494
24410.2141
24410.2143
24410.2144
24410.2153
24410.2161
24410.2163
24410.2171
24410.2174
24410.2181
24410.2184
24410.2193
24410.2341
24410.2343
24410.2351
24410.2354
24410.2361
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
b1
(mm)
b2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4 e
(mm)
Lever Colour Weight
(g)

9.27 €

1 2 Days With brass thrust pin14M6103.525451.3--24.54335-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange38

9.27 €

1 2 Days With brass thrust pin14M6103.525451.3--24.54335-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver38

9.27 €

1 2 Days With brass thrust pin14M6103.525451.3--24.54335-Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureblack38

9.56 €

1 2 Days With brass thrust pin14M6103.532451.3--24.54335-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange39

9.56 €

1 2 Days With brass thrust pin14M6103.532451.3--24.54335-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver39

9.75 €

1 2 Days With brass thrust pin14M6103.540451.3--24.54335-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange40

9.75 €

1 2 Days With brass thrust pin14M6103.540451.3--24.54335-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver40

9.75 €

1 2 Days With brass thrust pin14M6103.540451.3--24.54335-Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureblack40

9.98 €

1 2 Days With brass thrust pin14M6103.550451.3--24.54335-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange42

9.98 €

1 2 Days With brass thrust pin14M6103.550451.3--24.54335-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver42

9.98 €

1 2 Days With brass thrust pin14M6103.550451.3--24.54335-Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureblack42

11.02 €

1 2 Days With brass thrust pin18M813.5520621.3--316.5345-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange75

11.02 €

1 2 Days With brass thrust pin18M813.5520621.3--316.5345-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver75

11.02 €

1 2 Days With brass thrust pin18M813.5520621.3--316.5345-Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureblack75

11.14 €

1 2 Days With brass thrust pin18M813.5525621.3--316.5345-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange76

11.14 €

1 2 Days With brass thrust pin18M813.5525621.3--316.5345-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver76

11.19 €

1 2 Days With brass thrust pin18M813.5532621.3--316.5345-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange78

11.19 €

1 2 Days With brass thrust pin18M813.5532621.3--316.5345-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver78

11.19 €

1 2 Days With brass thrust pin18M813.5532621.3--316.5345-Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureblack78

11.25 €

1 2 Days With brass thrust pin18M813.5540621.3--316.5345-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange80

11.25 €

1 2 Days With brass thrust pin18M813.5540621.3--316.5345-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver80

11.25 €

1 2 Days With brass thrust pin18M813.5540621.3--316.5345-Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureblack80

11.73 €

1 2 Days With brass thrust pin18M813.5550621.3--316.5345-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange83

11.73 €

1 2 Days With brass thrust pin18M813.5550621.3--316.5345-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver83

11.73 €

1 2 Days With brass thrust pin18M813.5550621.3--316.5345-Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureblack83

11.77 €

1 2 Days With brass thrust pin18M813.5563621.3--316.5345-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange88

11.77 €

1 2 Days With brass thrust pin18M813.5563621.3--316.5345-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver88

11.72 €

1 2 Days With brass thrust pin22M10166.520741.9--3683.552-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange127

11.72 €

1 2 Days With brass thrust pin22M10166.520741.9--3683.552-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver127

11.72 €

1 2 Days With brass thrust pin22M10166.520741.9--3683.552-Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureblack127

11.94 €

1 2 Days With brass thrust pin22M10166.525741.9--3683.552-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange129

11.94 €

1 2 Days With brass thrust pin22M10166.525741.9--3683.552-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver129

11.94 €

1 2 Days With brass thrust pin22M10166.525741.9--3683.552-Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureblack129

11.94 €

1 2 Days With brass thrust pin22M10166.532741.9--3683.552-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange133

11.94 €

1 2 Days With brass thrust pin22M10166.532741.9--3683.552-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver133

11.94 €

1 2 Days With brass thrust pin22M10166.532741.9--3683.552-Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureblack133

12.06 €

1 2 Days With brass thrust pin22M10166.540741.9--3683.552-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange137

12.06 €

1 2 Days With brass thrust pin22M10166.540741.9--3683.552-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver137

12.29 €

1 2 Days With brass thrust pin22M10166.550741.9--3683.552-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange142

12.29 €

1 2 Days With brass thrust pin22M10166.550741.9--3683.552-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver142

12.29 €

1 2 Days With brass thrust pin22M10166.550741.9--3683.552-Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureblack142

12.59 €

1 2 Days With brass thrust pin22M10166.563741.9--3683.552-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange147

12.59 €

1 2 Days With brass thrust pin22M10166.563741.9--3683.552-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver147

12.59 €

1 2 Days With brass thrust pin22M10166.563741.9--3683.552-Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureblack147

10.69 €

1 2 Days With thrust pin14M610416451.8--24.54335-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange39

10.69 €

1 2 Days With thrust pin14M610416451.8--24.54335-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver39

10.69 €

1 2 Days With thrust pin14M610416451.8--24.54335-Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureblack39

10.73 €

1 2 Days With thrust pin14M610420451.8--24.54335-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver40

10.78 €

1 2 Days With thrust pin14M610425451.8--24.54335-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange41

10.78 €

1 2 Days With thrust pin14M610425451.8--24.54335-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver41

11.07 €

1 2 Days With thrust pin14M610432451.8--24.54335-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange42

11.07 €

1 2 Days With thrust pin14M610432451.8--24.54335-Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureblack42

11.19 €

1 2 Days With thrust pin14M610440451.8--24.54335-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange43

11.19 €

1 2 Days With thrust pin14M610440451.8--24.54335-Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureblack43

11.55 €

1 2 Days With thrust pin14M610450451.8--24.54335-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver45

12.51 €

1 2 Days With thrust pin18M813.5620621.8--316.5345-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange78

12.51 €

1 2 Days With thrust pin18M813.5620621.8--316.5345-Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structuresilver78

12.65 €

1 2 Days With thrust pin18M813.5625621.8--316.5345-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange79

12.65 €

1 2 Days With thrust pin18M813.5625621.8--316.5345-Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureblack79

12.71 €

1 2 Days With thrust pin18M813.5632621.8--316.5345-Zinc die-cast, plastic coated, orange similar to RAL 2004 , matt structureorange81

Loading...

Basic information

Screw Steel, blackened, quality 5.8 Inner parts Steel, blackened, quality 5.8 Conflict Minerals free yes

Tech Support