Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29230 E |
29240 E |
29244 E |
29317 E |
29318 E |
29322 E |
29324 E |
29332 E |
29334 E |
29340 E |
29344 E |
29348 E |
29356 E |
29413 E |
29416 E |
29417 E |
29420 E |
29424 E |
29426 E |
29428 E |
29448 E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
2,935.28 € | 1 | 4 Days | 150 | 215 | 39 | 7316571200033 | 4450.0 | ||
2,725.13 € | 1 | 4 Days | 200 | 280 | 48 | 7316571200026 | 8468.0 | ||
3,358.05 € | 1 | 4 Days | 220 | 300 | 48 | 7316571200002 | 9240.0 | ||
712.50 € | 1 | 4 Days | 85 | 150 | 39 | 7316576608902 | 2760.0 | ||
652.63 € | 1 | 4 Days | 90 | 155 | 39 | 7316577063908 | 2854.0 | ||
826.84 € | 1 | 4 Days | 110 | 190 | 48 | 7316576608926 | 5335.0 | ||
905.83 € | 1 | 4 Days | 120 | 210 | 54 | 7316576608933 | 7306.0 | ||
1,584.10 € | 1 | 4 Days | 160 | 270 | 67 | 7316576620478 | 14325.0 | ||
1,573.07 € | 1 | 4 Days | 170 | 280 | 67 | 7316576608971 | 14612.0 | ||
2,578.88 € | 1 | 4 Days | 200 | 340 | 85 | - | 28300.0 | ||
3,702.55 € | 1 | Quote | 220 | 360 | 85 | 7316576609008 | 31600.0 | ||
4,293.12 € | 1 | 4 Days | 240 | 380 | 85 | 7316576609626 | 33630.0 | ||
5,776.18 € | 1 | 4 Days | - | - | - | 7316577029324 | 48300.0 | ||
571.75 € | 1 | 4 Days | 65 | 140 | 45 | 7316576609022 | 3163.0 | ||
755.83 € | 1 | 4 Days | 80 | 170 | 54 | 7316576609053 | 5504.0 | ||
898.82 € | 1 | 4 Days | 85 | 180 | 58 | 7316577002198 | 6569.0 | ||
1,016.48 € | 1 | 4 Days | 100 | 210 | 67 | 7316576609077 | 10300.0 | ||
1,388.87 € | 1 | 4 Days | 120 | 250 | 78 | 7316576609091 | 16507.0 | ||
1,594.38 € | 1 | 4 Days | 130 | 270 | 85 | 7316576609107 | 21352.0 | ||
1,861.25 € | 1 | 4 Days | 140 | 280 | 85 | 7316576609114 | 22511.0 | ||
7,060.33 € | 1 | 4 Days | 240 | 440 | 122 | 7316576620331 | 72900.0 |
Loading...
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Cage | Sheet steel cage | Operating direction | one-sided effective | Temperature range | -30 to +200 °C |