Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NNU4920 BSPC3W33 |
NNU4922 BSPC3W33 |
NNU4926 BSPC3W33 |
NNU4930 BSPC3W33 |
NNU4932 BSPC3W33 |
NNU4934 BSPC3W33 |
NNU4936 BSPC3W33 |
NNU4944 BSPC3W33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
1,161.47 € | 1 | 17 Days | 100 | 140 | 40 | 7316577302397 | 1910.0 | ||
1,134.30 € | 1 | 17 Days | 110 | 150 | 40 | 7316577720191 | 2060.0 | ||
1,482.65 € | 1 | 17 Days | 130 | 180 | 50 | 7316577723062 | 4050.0002 | ||
1,582.17 € | 1 | 4 Days | 150 | 210 | 60 | 7316570400212 | 6420.0 | ||
1,994.28 € | 1 | 17 Days | 160 | 220 | 60 | 7316577729132 | 6750.0 | ||
1,861.97 € | 1 | 4 Days | 170 | 230 | 60 | 7316570743340 | 7070.0 | ||
2,397.33 € | 1 | 17 Days | 180 | 250 | 69 | 7316570182408 | 10420.0 | ||
2,733.30 € | 1 | 4 Days | 220 | 300 | 80 | 7316577720221 | 16500.0 |
Loading...
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Bore | Cylindrical |
---|---|---|---|---|---|
Cage | Brass cage | Clearance | Slightly increased radial clearance | Current insulation | No current insulation |
Design | Floating bearing. inner ring removable on both sides | Outer ring | Lubrication groove with lubricating holes on outer ring | Seal | None open bearing |
Temperature range | -30 to +150 °C |