Cylindrical roller bearings ECMC3VL0241 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NU319 ECMC3VL0241
NU324 ECMC3VL0241
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

2,966.53 €

1 17 Days 952004573165714288717236.0

3,280.28 €

1 4 Days 12026055731657142889514640.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Slightly increased radial clearance Current insulation Current insulation of outer surfaces of O R (up to 1000V)
Design Floating bearing. inner ring removable on both sides Outer ring Without groove/lubrication holes Seal None open bearing
Temperature range -30 to +150 °C

Tech Support