Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Design | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
360.87 € | 1 | 17 Days | 75 | 130 | 25 | support bearing (axial displacem.). I R removable on 1 side | 7316570479805 | 1430.0 | ||
547.95 € | 1 | 4 Days | 85 | 150 | 28 | support bearing (axial displacem.). I R removable on 1 side | 7316570583069 | 2125.0 | ||
246.34 € | 1 | 4 Days | 55 | 100 | 25 | support bearing (axial displacem.). I R removable on 1 side | 7316570360967 | 895.0 | ||
994.42 € | 1 | 17 Days | 130 | 230 | 64 | support bearing (axial displacem.). I R removable on 1 side | 7316571393063 | 11800.0 | ||
1,263.69 € | 1 | 17 Days | 140 | 250 | 68 | support bearing (axial displacem.). I R removable on 1 side | 7316571599786 | 15270.0 | ||
185.69 € | 1 | 17 Days | 45 | 100 | 36 | support bearing (axial displacem.). I R removable on 1 side | 7316570610659 | 1492.0 | ||
355.88 € | 1 | 17 Days | 55 | 120 | 43 | support bearing (axial displacem.). I R removable on 1 side | 7316577728128 | 2540.0 | ||
405.10 € | 1 | 4 Days | 60 | 130 | 46 | support bearing (axial displacem.). I R removable on 1 side | 7316577727183 | 3083.0 | ||
765.23 € | 1 | 4 Days | 75 | 160 | 55 | support bearing (axial displacem.). I R removable on 1 side | 7316571079950 | 5542.0 | ||
915.55 € | 1 | 4 Days | 85 | 180 | 60 | support bearing (axial displacem.). I R removable on 1 side | 7316570143157 | 7614.0 | ||
1,126.19 € | 1 | 4 Days | 95 | 200 | 67 | support bearing (axial displacem.). I R removable on 1 side | 7316571416526 | 10720.0 | ||
1,219.62 € | 1 | 4 Days | 100 | 215 | 73 | support bearing (axial displacem.). I R removable on 1 side | 7316571599649 | 13320.0 | ||
1,486.83 € | 1 | 4 Days | 110 | 240 | 80 | support bearing (axial displacem.). I R removable on 1 side | 7316574522224 | 18976.0 | ||
1,160.65 € | 1 | 4 Days | 160 | 290 | 48 | support bearing (axial displacem.). I R removable on 1 side | 7316570331813 | 14400.0 | ||
211.88 € | 1 | 17 Days | 45 | 100 | 25 | support bearing (axial displacem.). I R removable on 1 side | 7316570847451 | 1013.0 | ||
139.10 € | 1 | 4 Days | 40 | 80 | 18 | Floating bearing. inner ring removable on both sides | 7316570375367 | 430.0 | ||
556.28 € | 1 | 17 Days | 100 | 180 | 34 | Floating bearing. inner ring removable on both sides | 7316570738629 | 3810.0 | ||
839.51 € | 1 | 4 Days | 110 | 200 | 53 | Floating bearing. inner ring removable on both sides | 7316577033475 | 7399.0 | ||
948.51 € | 1 | 4 Days | 120 | 215 | 58 | Floating bearing. inner ring removable on both sides | 7316570720112 | 9287.0 | ||
983.02 € | 1 | 4 Days | 130 | 230 | 64 | Floating bearing. inner ring removable on both sides | 7316571388656 | 11330.0 | ||
1,185.45 € | 1 | 17 Days | 140 | 250 | 68 | Floating bearing. inner ring removable on both sides | 7316571599809 | 14200.0 | ||
1,788.44 € | 1 | 4 Days | 160 | 290 | 80 | Floating bearing. inner ring removable on both sides | 7316574658190 | 23500.0 | ||
2,413.81 € | 1 | 17 Days | 170 | 310 | 86 | Floating bearing. inner ring removable on both sides | 7316574651849 | 31000.0 | ||
2,491.65 € | 1 | 4 Days | 180 | 320 | 86 | Floating bearing. inner ring removable on both sides | 7316574820368 | 34580.0 | ||
2,470.76 € | 1 | 4 Days | 190 | 340 | 92 | Floating bearing. inner ring removable on both sides | 7316574774784 | 36860.0 | ||
765.37 € | 1 | 4 Days | 130 | 230 | 40 | Floating bearing. inner ring removable on both sides | 7316570454062 | 7126.0 | ||
303.35 € | 1 | 17 Days | 40 | 90 | 33 | Floating bearing. inner ring removable on both sides | 7316570460230 | 1074.0 | ||
336.25 € | 1 | 17 Days | 55 | 120 | 43 | Floating bearing. inner ring removable on both sides | 7316570248340 | 2427.0 | ||
461.54 € | 1 | 17 Days | 65 | 140 | 48 | Floating bearing. inner ring removable on both sides | 7316577728692 | 3722.0 | ||
685.92 € | 1 | 17 Days | 70 | 150 | 51 | Floating bearing. inner ring removable on both sides | 7316577727275 | 4421.0 | ||
897.06 € | 1 | 17 Days | 80 | 170 | 58 | Floating bearing. inner ring removable on both sides | 7316570080247 | 6600.0 | ||
1,199.82 € | 1 | 17 Days | 95 | 200 | 67 | Floating bearing. inner ring removable on both sides | 7316571416564 | 10330.0 | ||
1,243.00 € | 1 | 17 Days | 100 | 215 | 73 | Floating bearing. inner ring removable on both sides | 7316571599700 | 13589.0 | ||
1,289.45 € | 1 | 4 Days | 110 | 240 | 80 | Floating bearing. inner ring removable on both sides | 7316574521975 | 18350.0 | ||
1,894.02 € | 1 | 4 Days | 120 | 260 | 86 | Floating bearing. inner ring removable on both sides | 7316574588268 | 22759.0 | ||
2,948.70 € | 1 | 4 Days | 140 | 300 | 102 | Floating bearing. inner ring removable on both sides | 7316575030933 | 37400.0 | ||
1,173.65 € | 1 | 17 Days | 160 | 290 | 48 | Floating bearing. inner ring removable on both sides | 7316577036308 | 13598.0 | ||
1,381.74 € | 1 | 17 Days | 170 | 310 | 52 | Floating bearing. inner ring removable on both sides | 7316574905287 | 18150.0 | ||
775.03 € | 1 | 17 Days | 100 | 215 | 47 | Floating bearing. inner ring removable on both sides | 7316571353968 | 8325.0 | ||
1,119.43 € | 1 | 4 Days | 120 | 260 | 55 | Floating bearing. inner ring removable on both sides | 7316570479645 | 14781.0 |
Loading...
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
---|---|---|---|---|---|
Cage | Brass cage | Clearance | Slightly increased radial clearance | Current insulation | No current insulation |
Outer ring | Without groove/lubrication holes | Seal | None open bearing | Temperature range | -30 to +150 °C |