Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NU322 ECPC3 |
NU324 ECPC3 |
NU326 ECPC3 |
NUP207 ECPC3 |
NUP209 ECPC3 |
NUP216 ECPC3 |
NUP2206 ECPC3 |
NUP2208 ECPC3 |
NUP2211 ECPC3 |
NUP312 ECPC3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Design | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
552.63 € | 1 | 4 Days | 110 | 240 | 50 | Floating bearing. inner ring removable on both sides | 7316570192322 | 10258.0 | ||
746.03 € | 1 | 4 Days | 120 | 260 | 55 | Floating bearing. inner ring removable on both sides | 7316577652249 | 12980.0 | ||
925.82 € | 1 | 17 Days | 130 | 280 | 58 | Floating bearing. inner ring removable on both sides | 7316570231106 | 16070.0 | ||
60.29 € | 1 | 17 Days | 35 | 72 | 17 | Fixed bearing | 7316577022585 | 314.0 | ||
63.87 € | 1 | 17 Days | 45 | 85 | 19 | Fixed bearing | 7316577651327 | 453.0 | ||
177.29 € | 1 | 17 Days | 80 | 140 | 26 | Fixed bearing | 7316577724793 | 1523.0 | ||
57.34 € | 1 | 17 Days | 30 | 62 | 20 | Fixed bearing | 7316577031396 | 266.0 | ||
82.39 € | 1 | 17 Days | 40 | 80 | 23 | Fixed bearing | 7316577724588 | 512.0 | ||
133.61 € | 1 | 17 Days | 55 | 100 | 25 | Fixed bearing | 7316570188189 | 823.0 | ||
179.28 € | 1 | 17 Days | 60 | 130 | 31 | Fixed bearing | 7316570382860 | 1905.0 |
Loading...
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
---|---|---|---|---|---|
Cage | Polyamide cage | Clearance | Slightly increased radial clearance | Current insulation | No current insulation |
Outer ring | Without groove/lubrication holes | Seal | None open bearing | Temperature range | -30 to +120 °C |