Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
1,047.42 € | 1 | 17 Days | 100 | 140 | 40 | 7316576611674 | 1820.0 | ||
1,371.55 € | 1 | 17 Days | 105 | 145 | 40 | 7316576611698 | 2050.0 | ||
1,055.50 € | 1 | 17 Days | 110 | 150 | 40 | 7316577014818 | 2017.9999 | ||
1,193.25 € | 1 | 17 Days | 120 | 165 | 45 | 7316576611704 | 2780.0 | ||
1,379.65 € | 1 | 17 Days | 130 | 180 | 50 | 7316576611711 | 3760.0 | ||
1,587.15 € | 1 | 17 Days | 140 | 190 | 50 | 7316576611735 | 3950.0 | ||
1,694.24 € | 1 | 17 Days | 150 | 210 | 60 | 7316577014832 | 6110.0 | ||
1,855.73 € | 1 | 17 Days | 160 | 220 | 60 | 7316577014856 | 6440.0 | ||
1,903.24 € | 1 | 17 Days | 170 | 230 | 60 | 7316577014863 | 6770.0 | ||
2,634.93 € | 1 | 4 Days | 200 | 280 | 80 | 7316577014894 | 15200.0 | ||
2,815.90 € | 1 | 17 Days | 220 | 300 | 80 | 7316577115874 | 16000.0 | ||
3,325.72 € | 1 | 17 Days | 240 | 320 | 80 | 7316576611759 | 17700.0 | ||
3,726.83 € | 1 | 17 Days | 260 | 360 | 100 | - | 30440.0 |
Loading...
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Bore | Tapered (1:12) |
---|---|---|---|---|---|
Cage | Brass cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Floating bearing. inner ring removable on both sides | Outer ring | Lubrication groove with lubricating holes on outer ring | Seal | None open bearing |
Temperature range | -30 to +150 °C |