Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NN3018 K.TN9SP |
NN3019 K.TN9SP |
NN3024 K.TN9SP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
558.17 € | 1 | 4 Days | 90 | 140 | 37 | 7316572121177 | 1910.0 | ||
682.83 € | 1 | 4 Days | 95 | 145 | 37 | 7316572121276 | 1980.0 | ||
925.12 € | 1 | 4 Days | 120 | 180 | 46 | 7316572121467 | 3670.0 |
Loading...
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Bore | Tapered (1:12) |
---|---|---|---|---|---|
Cage | Polyamide cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Floating bearing. outer ring removable on both sides | Outer ring | Without groove/lubrication holes | Seal | None open bearing |
Temperature range | -30 to +120 °C |