Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NN3017 TN9SPW33 |
NN3018 TN9SPW33 |
NN3019 TN9SPW33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
531.59 € | 1 | 4 Days | 85 | 130 | 34 | 7316571246314 | 1600.0 | ||
558.17 € | 1 | 4 Days | 90 | 140 | 37 | - | 1920.0 | ||
713.07 € | 1 | 4 Days | 95 | 145 | 37 | 7316572453360 | 2100.0 |
Loading...
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Bore | Cylindrical |
---|---|---|---|---|---|
Cage | Polyamide cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Floating bearing. outer ring removable on both sides | Outer ring | Lubrication groove with lubricating holes on outer ring | Seal | None open bearing |
Temperature range | -30 to +120 °C |