Cylindrical roller bearings TNSP Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NN3009 TNSP
NN3013 TNSP
NN3015 TNSP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

342.18 €

1 17 Days 4575237316577724366384.0

438.68 €

1 4 Days 65100267316572120781686.0

477.64 €

1 4 Days 751153073165721219481100.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Bore Cylindrical
Cage Polyamide cage Clearance Normal radial clearance Current insulation No current insulation
Design Floating bearing. outer ring removable on both sides Outer ring Without groove/lubrication holes Seal None open bearing
Temperature range -30 to +120 °C

Tech Support