Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22324 CJAWVA405 |
22328 CJAWVA405 |
22330 CJAWVA405 |
22334 CJAWVA405 |
22336 CJAWVA405 |
22338 CJAWVA405 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
1,210.10 € | 1 | 4 Days | 120 | 260 | 86 | 7316571001500 | 22236.0 | ||
1,755.50 € | 1 | 4 Days | 140 | 300 | 102 | - | 34500.0 | ||
2,136.41 € | 1 | 4 Days | 150 | 320 | 108 | 7316570847758 | 41300.0 | ||
3,125.20 € | 1 | 4 Days | 170 | 360 | 120 | - | 59000.0 | ||
3,742.08 € | 1 | 17 Days | 180 | 380 | 126 | - | 67800.0 | ||
4,510.11 € | 1 | 4 Days | 190 | 400 | 132 | - | 79500.0 |
Loading...
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 6 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical | Cage | Sheet steel cage | Clearance | Strongly increased radial clearance |
Outer ring | Lubrication groove with lubricating holes on outer ring | Seal | None open bearing | Temperature range | -30 to +200 °C |
Version | For vibrating load |