Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21315 EC4 |
22207 EC4 |
22214 EC4 |
22215 EC4 |
22216 EC4 |
22218 EC4 |
22224 EC4 |
22226 EC4 |
22308 EC4 |
22309 EC4 |
22311 EC4 |
22314 EC4 |
22318 EC4 |
22320 EC4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
253.48 € | 1 | 4 Days | 75 | 160 | 37 | 7316571817415 | 3768.0 | ||
79.60 € | 1 | 17 Days | 35 | 72 | 23 | - | 439.0 | ||
165.52 € | 1 | 17 Days | 70 | 125 | 31 | 7316576652349 | 1607.0 | ||
181.65 € | 1 | 17 Days | 75 | 130 | 31 | 7316576652417 | 1685.0 | ||
206.10 € | 1 | 17 Days | 80 | 140 | 33 | 7316576652516 | 2098.0 | ||
235.08 € | 1 | 4 Days | 90 | 160 | 40 | 7316570577853 | 3391.0 | ||
445.50 € | 1 | 4 Days | 120 | 215 | 58 | 7316570324822 | 8860.0 | ||
667.10 € | 1 | 4 Days | 130 | 230 | 64 | 7316570252330 | 11220.0 | ||
112.95 € | 1 | 4 Days | 40 | 90 | 33 | 7316571570563 | 1003.99994 | ||
- | 1 | Quote | 45 | 100 | 36 | 7316571872810 | 1402.0 | ||
176.50 € | 1 | 4 Days | 55 | 120 | 43 | 7316576653612 | 2323.0 | ||
268.08 € | 1 | 4 Days | 70 | 150 | 51 | 7316570434859 | 4296.0 | ||
455.10 € | 1 | 4 Days | 90 | 190 | 64 | 7316570282009 | 8695.0 | ||
680.00 € | 1 | 4 Days | 100 | 215 | 73 | 7316570836677 | 12780.0 |
Loading...
Inner/Outer Race Material | Steel | Precision (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical | Cage | Sheet steel cage | Clearance | Strongly increased radial clearance |
Seal | None open bearing | Temperature range | -30 to +200 °C | Version | Standard version |