Spherical roller bearings K.EW Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21308 K.EW

Part Number
21308 K.EW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

104.22 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 40 O.D. D(mm) 90 Width B(mm) 23
Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered (1:12) Cage Sheet steel cage Clearance Normal radial clearance
EAN 7316571904931 Seal None open bearing Temperature range -30 to +200 °C
Version Standard version Weight(g) 738.0

This page is Spherical roller bearings K.EW Series, part number 21308 K.EW.
You can find the detail information about specifications and dimensions on part number 21308 K.EW.

Tech Support