Tapered roller bearings A Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
382 A
593/592 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Ring I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage Product range Weight
(g)

107.58 €

1 4 Days With Outer Ring83.05396.83815.875Sheet steel cageOuter ring (cup) only177.0

-

1 Quote -88.9152.439.688--2780.0

Loading...

  1. 1

Basic information

Temperature range -30 to +120 °C

Tech Support