Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
30224 DF |
32218 DF |
32222 DF |
32226 DF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
1,783.97 € | 1 | 4 Days | 120 | 215 | 87 | 7316577452795 | 12788.0 | ||
- | 1 | Quote | 90 | 160 | 85 | - | 6860.0 | ||
1,629.40 € | 1 | 4 Days | 110 | 200 | 112 | - | 14550.0 | ||
2,932.60 € | 1 | 4 Days | 130 | 230 | 135.5 | - | 23080.0 |
Loading...
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | In X-arrangement matched bearing set >< |
---|---|---|---|---|---|
Cage | Sheet steel cage | Product range | Complete tapered roller bearing | Temperature range | -30 to +120 °C |