Tapered roller bearings J2DF Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
30218 J2DF
30240 J2DF
31315 J2DF
31318 J2DF
32218 J2DF
32220 J2DF
32228 J2DF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

-

1 Quote 901606573165705320125174.0

9,357.43 €

1 4 Days ---731657158660152000.0

-

1 Quote 751608073165776587847171.0

-

1 Quote 9019093731657712072411433.0

-

1 Quote ---73165713154166900.0

-

1 Quote 10018098731657000168610166.0

-

1 Quote 140250143.5-29290.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement In X-arrangement matched bearing set ><
Cage Sheet steel cage Product range Complete tapered roller bearing Temperature range -30 to +120 °C

Tech Support