Tapered roller bearings VE197 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30303 VE197

Part Number
30303 VE197
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.83 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 17 O.D. D(mm) 47 Width B(mm) 15.46
Cage Sheet steel cage Product range Complete tapered roller bearing Temperature range -30 to +120 °C
Weight(g) 138.0

This page is Tapered roller bearings VE197 Series, part number 30303 VE197.
You can find the detail information about specifications and dimensions on part number 30303 VE197.

Tech Support