Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
31320 X |
31324 X |
31326 X |
31328 X |
32016 X |
32022 X |
32030 X |
32034 X |
32038 X |
320/22 X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
917.23 € | 1 | 4 Days | - | - | - | 7316577436054 | 8612.0 | ||
1,265.65 € | 1 | 4 Days | 120 | 260 | 69.26 | 7316577436719 | 15295.0 | ||
1,673.55 € | 1 | 4 Days | 130 | 280 | 72.68 | - | 18460.0 | ||
2,346.78 € | 1 | 4 Days | 140 | 300 | 77.54 | 7316577447104 | 22608.0 | ||
55.06 € | 1 | 12 Days | - | - | - | - | 1275.0 | ||
123.53 € | 1 | 17 Days | 110 | 170 | 38 | 7316577005717 | 3073.0 | ||
364.17 € | 1 | 4 Days | 150 | 225 | 48 | 7316577005762 | 6350.0 | ||
824.73 € | 1 | 4 Days | 170 | 260 | 57 | 7316577005786 | 10400.0 | ||
1,253.70 € | 1 | 4 Days | 190 | 290 | 64 | 7316577005809 | 14580.0 | ||
62.36 € | 1 | 17 Days | 22 | 44 | 15.87 | 7316577298676 | 90.0 |
Loading...
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | Standard version |
---|---|---|---|---|---|
Cage | Sheet steel cage | Product range | Complete tapered roller bearing | Temperature range | -30 to +120 °C |